Recommended Maintenance Schedule for Operating Conditions Below 40° C (104 °F)

This table provides a recommended schedule of maintenance tasks for the components or activities that are associated with products that are operated in conditions below 40 °C (104 °F). The table also identifies the components that have parameters or objects available to monitor the remaining life in software applications.
Recommended Maintenance Schedule for Operating Conditions Below 40 °C (104 °F)
Components and Activities
Kit Cat. No. or Requirements
Monitor Predictive Maintenance Parameters or Objects
Inspect/Clean
Maintain
Review
Replace
Frames 8…15 Power Module Balance Resistors
SK-RM-INVBRn-F8M
Every 9 years
Frames 7…15 Power Module Insulated Gate BiPolar Transistors (IGBTs)
Requires power module replacement cat. no. 20-750-MI1-CnnnDnnn, 20-750-MI1-EnnnFnnn, 20-750-MI2-CnnnDnnn, 20-750-MI2-EnnnFnnn, 20-750-MI3-CnnnDnnn, 20-750-MI3-EnnnFnnn, 20-750-MI4-CnnnDnnn, or 20-750-MI4-EnnnFnnn.
Parameters: Port 12 /14: 140, 240, 340, 440, 540, 640, 740, 840, 940, 1040
Object: 0x414
Frames 7…15 Power Module Bus Capacitors
SK-RM-ICP1-xnnnxnnn
Parameters: Port 12 /14: 143, 243, 343, 443, 543, 643, 743, 843, 943, 1043
Object: 0x414
Frames 7…15 Power Module Power Layer Interface Circuit Board
SK-RM-PLI1-F8
Every 12 years
Frames 7…15 Power Module Power Interface Circuit Board
SK-RM-PIBn-xnnnxnnn, SK-RM-PIB4-xnnnxnnn
Every 12 years
Frames 7…15 Power Module Heatsink Fan
SK-RM-INVFAN1-F8, SK-RM-MFAN-F7
Parameters: Port 12 /14: 136, 236, 336, 436, 536, 636, 736, 836, 936, 1036
Object: 0x414
Every year
Frames 5, 6, and 6L Insulated Gate BiPolar Transistor (IGBT)
Frames 5, 6, and 6L IGBT failures require a drive or bus supply replacement.
Parameters: Port 12 /14: 140
Object: 0x414
Frames 5, 6, and 6L Power Feedback Circuit Board
SK-RM-PFB-F5-F6
Every 12 years
Frames 5, 6, and 6L Fan Power Supply Circuit Board
SK-RM-PSB1-F5-F6
Every 12 years
Frames 5 and 6 Stirring Fan
SK-RM-MFAN1-F5, SK-RM-MFAN1-F6
Parameter: Port 14: 128
Object: 0x414
Every year
Frame 6L Stirring Fan 1
SK-RM-MFAN1-F6L
Parameter: Port 14: 128
Object: 0x414
Every year
Frame 6L Stirring Fan 2
SK-RM-MFAN2-F6L
Parameter: Port 14: 128
Object: 0x414
Every year
Frames 5 and 6 Heatsink Fan
SK-RM-HSFAN1-F5, SK-RM-HSFAN1-F6
Parameter: Port 14: 136
Object: 0x414
Every year
Frame 6L Power Structure Fan
SK-RM-PSFAN1-F6L
Parameter: Port 14: 136
Object: 0x414
Every year
Frame 6L Filter Section Fan
SK-RM-FSFAN1-F6L
Parameter: Port 14: 136
Object: 0x414
Every year
Frames 7…15 LCL Filter Module Capacitors
SK-RM-LCLCPn-F8M
Parameters: Port 14: 1250, 1450, 1550, 1650, 1750, 1850, 1950, 2150,
Object: 0x414
Frames 7…15 Current Sense Circuit Board
SK-RM-CSB1-nnn, SK-RM-CSB-F7
Every 12 years
Frames 8…15 AC Common Mode Filter Board
SK-RM-EMCFB1
Every 12 years
Frames 7…15 Heatsink Fan
SK-RM-INVFAN1-F8, SK-RM-MFAN-F7)
Parameters: Port 14: 1246, 1346, 1546, 1646, 1746, 1846, 1946, 2146
Object: 0x414
Every year
Frames 5, 6, and 6L LCL Filter Capacitor
SK-RM-LCLCP4-F5, SK-RM-LCLCP6-F5, SK-RM-LCLCP4-F6, SK-RM-LCLCP6-F6, SK-RM-LCLCP4-F6L)
Parameter: Port 14: 1250
Object: 0x414
Frames 7…15 AC Precharge Time Delay Relay
20-750-MACPC-TDR
Every 10 years
Frames 7…15 AC Precharge Circuit Board
20-750-MACPC1-xx, 20-750-MACPC1-xx-F7M
Every 12 years
Frames 8…15 DC Precharge Circuit Board
SK-RM-DCPC1-xx
Every 12 years
Frames 7…15 Door-mounted Ventilation Air Filters
Multiple catalog numbers - review the kits list for your frame size.
Every year
Every year
Frames 7…15 Roof-mounted Ventilation Assembly Air Filters
Multiple catalog numbers - review the kits list for your frame size.
Every year
Every year
Frames 8…15 Input Bay Fans
SK-RM-IBFAN1-F8
Parameter: Port 0: 523
Object: 0x414
Every year
Frames 8…15 Power Bay IP54 Roof Fan
SK-RM-PBFAN1-F8
Parameter: Port 0: 533
Object: 0x414
Every year
Frames 8…15 Wiring Bay Fan
SK-RM-WBDR-FANFLRn
Parameter: Port 0: 543
Object 0x414
Every year
Frames 8…15 Control Bay Roof Fan
SK-RM-IBFAN1-F8
Parameter: Port 0: 553
Object 0x414
Every year
Frames 7…15 Control Pod Printed Circuit Board Fan
SK-RM-PODFAN1-F8, SK-RM-PODFAN-F7
Parameter: Port 0: 513
Object 0x414
Every year
Control Pod Main Control Circuit Board
SK-RM-MCB1-PF755, SK-RMMCB2- PF755
Every 12 years
Frames 7…15 Control Pod Dual Transceiver Circuit Board
20-750-MFTB1-F8
Every 12 years
Frames 7…15 Control Pod Fiber Interface Circuit Board
SK-RM-FIBn-F8
Every 12 years
Control Pod Backplane Circuit Board
SK-RM-PODBP1
Every 12 years
Frames 7…15 Control Pod Fiber-optic Cables
20-750-MFOC-nxn
Every year
Every 5 years
Cables and Connectors
Every year
Every year
Electrical Connections
Every year
PE Ground Connections
Every year
Firmware Enhancements
Every 3 years
Hardware Enhancements
Every 3 years
Parameters
Every 3 years
Operational Variables
Every 3 years
Application Concerns
Every 3 years
Frame 6L Coolant Hose
20L-GH10-B1 and 20L-GH30-B1
Every year
Every 3 years
Frame 6L Coolant
Coolant is customer-sourced
Every 2 years or per the manufacturer's recommendations
Spare Part Inventory
Every year
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal