Mounting Bases

Module Type
Catalog Number
Description
Mounting Base
5034-MB, 5034-MBXT
Mounting base – 15 mm (0.59 in.)
5034-MBSA, 5034-MBSAXT
Mounting base – 15 mm (0.59 in.) with SA power
Environmental specifications and certifications for PointMax mounting bases are provided in Environmental Specifications and Certifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal