5034-MBSA and 5034-MBSAXT Mounting Bases with SA Power
5034-MBSA Wiring Diagram
Attribute | 5034-MBSA, 5034-MBSAXT |
---|---|
SA power, operating voltage, nom | 24V DC, SELV |
SA power, operating voltage range | 10…30V DC, SELV |
SA power, current, max | 10 A |
Power dissipation, max | 0.5 W |
Isolation voltage | 250V (continuous), Basic Insulation Type, SA to backplane |
RTB supported | An RTB ships with the product. You can order additional screw-type (5034-RTB2-QTY5) and
push-in spring-type (5034-RTB2S-QTY5) separately. |
Wiring category (1) | 2 - Power ports |
Wiring specification | |
Dimensions (HxWxD), approx Without I/O module | 149 x 15 x 43 mm (5.87 x 0.59 x 1.69 in.) |
Weight, approx | 37 g (1.30 oz.) – 5034-MBSA 38 g (1.34 oz.) – 5034-MBSAXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. |
Provide Feedback