5034-MB and 5034-MBXT Mounting Bases
5034-MB Diagram
Attribute | 5034-MB, 5034-MBXT |
---|---|
SA power, operating voltage, nom | Passthrough |
SA power, operating voltage range | Passthrough |
SA power, current, max | Passthrough |
Power dissipation, max | 0.5 W |
Isolation voltage | 250V (continuous), Basic Insulation Type, SA to backplane |
Dimensions (HxWxD), approx Without I/O module | 132 x 15 x 43 mm (5.2 x 0.59 x 1.69 in.) |
Weight, approx | 34 g (1.20 oz.) – 5034-MB 35 g (1.23 oz.) – 5034-MBXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
Provide Feedback