Loading

Product Security Certifications

Trust Center
  • Product Security
  • Product Safety
  • Enterprise Security
  • Legal & Privacy
  • Security Advisories
  • Security Certifications
RSS Feed

ISA/IEC 62443 Series

Rockwell Automation is committed to the ISA/IEC 62433 series of security standards. This set of standards represents recognized best practices for a holistic approach to Industrial Automation and Control Systems security. Certification is awarded through authorized third-party inspectors.

IEC 62443-4-1 Product Security Development Lifecycle Requirements

Our Security Development Lifecycle (SDL) is aligned with IEC 62443-4-1 Product Security Development Lifecycle Requirements and certified to Maturity Level 4 (ML), the highest possible level.

See Certificate


IEC 62443-2-4 Security Program Requirements for IACS Service Providers

Our Security Service Delivery Lifecycle is aligned with IEC 62443-2-4 Security Program Requirements for IACS Service Providers and certified to Maturity Level 4 (ML4), the highest possible level.

See Certificate


IEC 62443-4-2 Technical Security Requirements for IACS Components

We securely develop all our products per the IEC 62443-4-1 standard and have independently certified the security feature set of several of our products to IEC 62443-4-2 Technical Security Requirements for IACS Components:

1756 Series ControlLogix 5580 and CompactLogix 5380 Controller
See Certificate

1783 Series Stratix 5200 Managed Industrial Ethernet Switch
See Certificate

1783 Series Stratix 5800 Managed Industrial Ethernet Switch
See Certificate

PowerFlex 755T-series Variable Frequency Drive
See Certificate

PowerFlex 6000T Medium Voltage Drive
See Certificate


IEC 62443-3-3 System Security Requirements and System Levels

Our PlantPAx Distributed Control System (DCS) is certified to IEC 62443-3-3 System Security Requirements and System Levels

See Certificate


IEC 62433-3-3 System Security Requirements and System Levels

& IEC 62443-2-1 Establishing an Industrial Automation and Control Systems Security Program

Further demonstrating our commitment, we certified our Milwaukee Manufacturing Facility to IEC 62433-3-3 System Security Requirements and System Levels and IEC 62443-2-1 Establishing an Industrial Automation and Control Systems Security Program

See Certificate

  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Product Security Certifications Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose