Loading

MagneMover LITE Intelligent Conveyor System

Achieve Smarter, More Adaptive Routing of Small to Medium Payloads
A MagneMover LITE Intelligent Conveyor System with a mover carrying a test tube filled with yellow liquid and a robot and other movers in the background.
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover LITE Intelligent Conveyor System
  • QuickStick Intelligent Conveyor Systems

Unlock Innovation, Drive Flexibility and Deliver New Possibilities

Our MagneMover® LITE™ Intelligent Conveyor System is a smart, affordable transport system designed to move small to medium loads quickly and efficiently. It can outperform traditional belt and chain conveyors in plant-wide and in-machine applications - delivering new levels of process optimization and throughput.

Systems are made of a selection of standard building blocks, each of which is a motorized track section, that fit together to form an almost limitless variety of layout options. Tracks are available to meet an IP65 rating, making it perfect for cleanroom and wash-down environments.

Discover how you can:

  • Transform productivity with smart motion technology that enables vehicles to take the best path every time
  • Maximize value using a motion solution that is longer lasting, more reliable and allows for continued operation during scheduled maintenance
  • Advance sustainability goals with a system that only consumes power when moving a load – empty lanes and stopped vehicles don’t count
  • Harness key data by automatically and independently tracking and tracing each vehicle without the need for external sensors
  • Maintain product quality with zero-pressure conveyance, even at high speeds and high density
Chevron DownChevron Down
MagneMover LITE Intelligent Conveyor Systems

Amplify the value of your production systems with flexible, high-speed, high-density sortation and movement. Discover how our these intelligent conveyor systems can be assembled to meet your exact design needs and help deliver new levels of process optimization and throughput.


Loading

Put Your Most Ambitious Plans into Action

MagneMover LITE Intelligent Conveyor System configurations are simple to design and are easily expanded so that your intelligent conveyance solution is always up to date with your production demands. With options such as diverters, turntables, and elevators, you have the freedom of design to create your ideal system and shape a bold new production future.

Looking to add flexibility even further by using multiple carrier types? One system is all you need. Cross belt, tilt tray, fixed tray, and standard carriers are all supported for use on the same line.


Gain New Insights using Real-time Data

Keeping pace with production targets means that every second counts. The MagneMover LITE Operator Runtime Tool makes it easier than ever to stay on track by bringing real-time system data to your operator displays.

With a complete view of your solution in motion, your teams can easily analyze system behavior, track critical performance information and act quickly to maximize efficiency.

MagneMover LITE Operator Runtime Tool
MagneMover LITE
MagneMover LITE Operator Runtime Tool

Speed decisions and improve productivity using real-time data

Learn More

Discover How Companies Like Yours Are Getting Results with a Smarter Way to Move

Are you searching to implement technology that delivers the highest value to your operations? Intelligent conveyance adds high-speed, high-density movement that can boost throughput, improve product quality, and raise the performance of surrounding processes.

Loading
Loading
Loading

Main Image

Need a Custom Solution?

We can work with you to implement Independent Cart Technology into a wide range of applications with loads from ounces to hundreds of pounds. Take advantage of a customized solution with all the benefits of LSM, while meeting your needs precisely.

Contact Us About Custom Applications
Want to discuss how independent cart technology can help you move smarter?
Get in Touch
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Independent Cart Technology Chevron RightChevron Right
  5. Chevron LeftChevron Left MagneMover LITE Technology Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose