Frames 8...15 Wire Entry/Exit Bay Kits
This table lists the renewal kits available for wire entry/exit bay for frames 8…15.

Cat. No. | Description | Item in Figure |
---|---|---|
SK-RM-WBDR-FLTR1 | IP21/IP54 400 mm Wide Door Vent Filter | A |
SK-RM-WBDR-FLTR1 | IP21/IP54 800 mm Wide Door Vent Filter | A |
SK-RM-WBDR-FANFLR1 | IP21/IP54 400 mm Wide Door Vent Exhaust Fan and Filter | B |
SK-RM-WBDR-FANFLR2 | IP21/IP54 800 mm Wide Door Vent Exhaust Fan and Filter | B |
SK-RM-THRMSW-WB | Thermal Switch | C |
Wire Entry/Exit Bay Kits Identification
Provide Feedback