Remove and Install the AC Input Link Fuses for Frames 8...15
IMPORTANT:
It is recommended that you replace all three AC input link fuses.
Replace the AC input link fuses with the appropriate kit catalog number for the LCL filter module that is identified in these tables. Each LCL filter module requires three AC input fuses. Each AC input fuse kit contains three fuses. All fuses are Bussman Square Body - Flush End Contact -BKN/- Type K Indicator.
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE1-F8 | One 20-750-ML1-C540D505 | 400V/480V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
SK-RM-ACFUSE2-F8 | One 20-750-ML1-C770D740 | 400V/480V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE5-F8 | One 20-750-ML1-E395F370 | 600V/690V | 690/700V (IEC/U.L.), 700 A | 170M6461 |
SK-RM-ACFUSE1-F8 | One 20-750-ML1-E545F505 | 600V/690V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE3-F9 | One 20-750-ML1-C1K1D1K0 | 400V/480V | 600/500V (IEC/U.L.), 1800 A | 170M6470 |
SK-RM-ACFUSE4-F9 | One 20-750-ML1-C1K4D1K3 | 400V/480V | 550/500V (IEC/U.L.), 2000 A | 170M6471 |
SK-RM-ACFUSE2-F8 | One 20-750-ML1-E760F735 | 600V/690V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE6-F9 | One 20-750-ML1-E980F920 | 600V/690V | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE2-F8 | One 20-750-ML1-C770D740 and | 400V/480V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE4-F9 | One 20-750-ML1-C1K4D1K3 | 550/500V (IEC/U.L.), 2000 A | 170M6471 | |
SK-RM-ACFUSE1-F8 | One 20-750-ML1-E545F505 and | 600V/690V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
SK-RM-ACFUSE6-F9 | One 20-750-ML1-E980F920 | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE4-F9 | Two 20-750-ML1-C1K4D1K3 | 400V/480V | 550/500V (IEC/U.L.), 2000 A | 170M6471 |
SK-RM-ACFUSE6-F9 | Two 20-750-ML1-E980F920 | 600V/690V | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE2-F8 | One 20-750-ML1-C770D740 and | 400V/480V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE4-F9 | Two 20-750-ML1-C1K4D1K3 | 550/500V (IEC/U.L.), 2000 A | 170M6471 | |
SK-RM-ACFUSE1-F8 | One 20-750-ML1-E545F505 and | 600V/690V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
SK-RM-ACFUSE6-F9 | Two 20-750-ML1-E980F920 | 690/700V (IEC/U.L.), 1600 A | 170M646 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE2-F8 | Two 20-750-ML1-C770D740 and | 400V/480V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE4-F9 | Two 20-750-ML1-C1K4D1K3 | 550/500V (IEC/U.L.), 2000 A | 170M6471 | |
SK-RM-ACFUSE1-F8 | Two 20-750-ML1-E545F505 and | 600V/690V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
SK-RM-ACFUSE6-F9 | Two 20-750-ML1-E980F920 | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE4-F9 | Four 20-750-ML1-C1K4D1K3 | 400V/480V | 550/500V (IEC/U.L.), 2000 A | 170M6471 |
SK-RM-ACFUSE6-F9 | Four 20-750-ML1-C1K4D1K3 | 600V/690V | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Fuse Kit Cat. No. | LCL Filter Module Cat. No. | Voltage Rating | Fuse Rating | Bussman Fuse Number |
---|---|---|---|---|
SK-RM-ACFUSE2-F8 | Two 20-750-ML1-C770D740 and | 400V/480V | 690/700V (IEC/U.L.), 1250 A | 170M6466 |
SK-RM-ACFUSE4-F9 | Four 20-750-ML1-C1K4D1K3 | 550/500V (IEC/U.L.), 2000 A | 170M6471 | |
SK-RM-ACFUSE1-F8 | Two 20-750-ML1-E545F505 and | 600V/690V | 690/700V (IEC/U.L.), 900 A | 170M6463 |
SK-RM-ACFUSE6-F9 | Four 20-750-ML1-E980F920 | 690/700V (IEC/U.L.), 1600 A | 170M6469 |
Follow these steps to remove and install the AC input link fuses.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the corresponding power bay enclosure door.
- If present, remove the guards from the enclosure.
- Disconnect the AC input fuse wire harness connector from fuse indicator switches on the fuses.
- Remove the three M12 x 13 mm hex nuts that secure the flexible bus cables to the AC input fuse terminals and remove the flexible bus cables.
- Remove the three M12 x 13 mm hex nuts that secure the fuse to the AC input bus bars and remove the fuses.
- Install the AC input link fuses in the reverse order of removal and verify that the fuse wire harness connectors are installed on the outer two terminals (A) of the fuse indicator switches.
Provide Feedback