Remove and Install the Input Bay Guard for Frames 8...15
You must remove the guards to access other components inside the input bay. Follow these steps to remove and install the guards.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the input bay enclosure door.
- Loosen the M5.5 x 13 mm Torx screws that secure the guard to the enclosure and remove the appropriate guard.
- Frame 8, 400 mm wide input bay guards require removal of six screws.
- Frame 9, 600 mm wide input bay guards require removal of six screws.
- Frames 10…15, 1000 mm wide input bay guards require removal of 28 screws.
- Frame 8, 400 mm Wide Input BayFrame 9, 600 mm Wide Input BayFrames 10…15, 1000 mm Wide Input Bay
- Install the guards in the reverse order of removal.
Provide Feedback