Remove and Install the AC Precharge TVSS Module for Frames 8...15
Replace the AC precharge TVSS module with kit catalog number 20-750-MACP-CD-TVSS (400V/480V) or 20-750-MACP-EF-TVSS (600V/690V). Follow these steps to remove and install the AC precharge TVSS module relay.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the input bay enclosure door.
- Remove the guard from the enclosure.
- Disconnect connector P15 (B) from the module.
- Remove either the M6 hex nut or M6 x 10 mm Torx screw that secures the ground wire to the appropriate PE-A1 terminal.
- Loosen the terminal block screws that secure the wires to terminals R/L1, S/L2, and T/L3 and remove the wires.
- Remove the two M4 x 10 mm slotted-Torx screws that secure the TVSS module to the panel and remove the module.
- Install the AC precharge TVSS module in the reverse order of removal.
Provide Feedback