Remove and Install the 240V Power Distribution Fuse (FH2) for Frame 7
Replace the 240V power distribution fuse (Labeled FH2) with the appropriate kit catalog number that is identified in this table:
Cat. No. | Voltage Class | IP Rating | Fuse Amp Rating |
---|---|---|---|
SK-RM-IBFH2-FUSE2A-F8 | 400V/480V/600V | IP21/IP54 | 15 |
SK-RM-IBFH2-FUSE2B-F8 | 690V | IP21/IP54 | 16 |
Fuse holder (labeled FH2) is on the AC precharge control panel. Follow these steps to remove and install the 240V power distribution fuse.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard. See Remove and Install the Protective Guard for Frame 7.
- Loosen the M5.5 x 13 mm Torx screw that secures the control pod assembly to the chassis.
- Loosen the two M5 captive screws that secure the bottom of the control pod assembly to the side panel and rotate the control pod assembly out from the enclosure.
- Pull out on the tab on the fuse holder that is labeled FH2 and remove the fuse.
- Install the 240V power distribution fuse in the reverse order of removal.
Provide Feedback