Frame 6L Kits
This table lists the renewal kits available for
PowerFlex®
755T frame 6L liquid cooled products. (XT) appears in the description column in the table to help identify a kit that contains protective covers and/or dielectric grease on connectors.Cat. No. | Description | Notes |
---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector (XT) | — |
SK-RM-MCB2-PF755 | Main Control Circuit Board (XT) | — |
SK-RM-SFAN1-F6L | Stirring Fan 1 Assembly | — |
SK-RM-SFAN2-F6L | Stirring Fan 2 Assembly | — |
SK-RM-PSFAN1-F6L | Power Structure Fan Assembly | — |
SK-RM-FSFAN1-F6L | Filter Section Fan Assembly | — |
SK-RM-PSB1-F5-F6 | Fan Power Supply Circuit Board | — |
20L-GH10-B1 | Liquid Cooling Hose, 3 m (10 ft) | — |
20L-GH30-B1 | Liquid Cooling Hose, 9.1 m (30 ft) | — |
SK-RM-JMPR1-F6L | DR and PE-A (EMC and MOV) Jumper | — |
SK-RM-PFB2-F5-F6-F6L | Power Feedback Circuit Board and Bracket (XT) | — |
SK-RM-LCLCP4-F6L | Capacitor (400V/530V) | — |
Provide Feedback