Frame 6 Kits
This table lists the renewal kits available for
PowerFlex®
755T frame 6 products. (XT) appears in the description column in the table to identify a kit that contains protective covers and/or dielectric grease on connectors.Cat. No. | Description | Notes |
---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector (XT) | — |
SK-RM-MCB2-PF755 | Main Control Circuit Board (XT) | — |
SK-RM-MCB1-PF755 | Main Control Circuit Board (Standard) | Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4 |
SK-RM-MFAN1-F6 | Stirring Fan Assembly | — |
SK-RM-HSFAN1-F6 | Heatsink Fan Assembly | — |
SK-RM-PSB1-F5-F6 | Fan Power Supply Circuit Board | — |
SK-RM-JMPR1-F6 | DR and PE-A (EMC and MOV) Jumper | — |
SK-RM-LCLCP4-F6 | LCL Filter Capacitor for 400V/480V drives and bus supplies | This kit contains one capacitor. 400V/480V, 90 kW/125 Hp drives and bus supplies require one kit (capacitor). 400V/480V, 110 kW/150 Hp and higher drives and bus supplies require two kits (capacitors). |
SK-RM-LCLCP6-F6 | LCL Filter Capacitor for 600V/690V drives and bus supplies | This kit contains one capacitor. 400V/480V, 90 kW/125 Hp drives and bus supplies require one kit (capacitor). 400V/480V, 110 kW/150 Hp and higher drives and bus supplies require two kits (capacitors). |
Provide Feedback