Frame 5 Kits
This table lists the renewal kits available for
PowerFlex®
755T frame 5 products. (XT) appears in the description column in the table to identify a kit that contains protective covers and/or dielectric grease on connectors.Cat. No. | Description | Notes |
---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector (XT) | — |
SK-RM-MCB2-PF755 | Main Control Circuit Board (XT) | — |
SK-RM-MCB1-PF755 | Main Control Circuit Board (Standard) | Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4 |
SK-RM-MFAN1-F5 | Stirring Fan Assembly | — |
SK-RM-HSFAN1-F5 | Heatsink Fan Assembly | — |
SK-RM-PSB1-F5-F6 | Fan Power Supply Circuit Board | — |
SK-RM-JMPR1-F5 | Potential Earth (PE) Jumper | — |
SK-RM-PFB-F5-F6 or SK-RM-PFB2-F5-F6-F6L | Power Feedback Circuit Board and Bracket (XT) | — |
SK-RM-LCLCP4-F5 | LCL Filter Capacitor for 400V/480V, 30 kW/40 Hp and higher drives | — |
SK-RM-LCLCP6-F5 | LCL Filter Capacitor for 400V/480V, 22 kW/30 Hp and lower and all 600V/690V drives | — |
Provide Feedback