Installation Tools
This list includes the tools that are needed for installation and test measurements.
IMPORTANT:
Care must be taken to be sure that tools and/or hardware components do not fall into open drive assemblies. Do not energize the drive unless all loose tools and/or hardware components have been removed from the drive assemblies and enclosure.
Tool Description | Details |
---|---|
Allen socket wrench | 3 mm, 4 mm, 5 mm (with long extension) |
Allen socket wrench extension | 254 mm (10 in.) |
Box wrench | 7 mm, 8 mm, 10 mm, 13 mm, 15 mm, 17 mm, 19 mm, 22 mm |
Crimp tools | For cable terminals 1.5...240 |
Current clamp | 1000 A (AC, rms), signal output |
ESD-protected place of work | Work surface, floor cover, seat, and ground connections |
ESD-protective clothing | Wrist wrap, shoes, overall clothing (coat) |
Flash light / Task light | For inspections |
Flat-nose screwdriver | 3 mm (0.12 in.), 5 mm (0.19 in.), 6.4 mm (0.25 in.) |
Fuse puller | — |
Hexagonal socket wrench | 2.5 mm, 7 mm, 8 mm, 10 mm, 12 mm, 13 mm, 17 mm, 18 mm |
Insulation tester | 1000V DC |
Level | — |
Lift strap | 5/16 in. J-hook style, 24 in. long, 1000 lb min. |
Module service cart | The optional module service cart (20-750-MCART1) is recommended to handle and transport power modules. Important: The service cart is required to handle and transport LCL filter modules. |
DCPC module lift | Used together with the module service cart to remove DC precharge modules. |
Module storage hardware | Module storage hardware (20-750-MINV-ATIP) helps to stabilize power and filter modules during temporary storage after removal. |
Multi-meter | Digital multi-meter, capable of AC and DC voltage, continuity, resistance, capacitance measurements, and forward diode bias tests. Fluke model 87 III or equivalent. |
Nose pliers | — |
Open end wrenches | Two 1-1/2 in. open end wrenches to tighten coolant hose connections. |
Oscilloscope | Portable, digitizing, dual channel scope, with isolation |
Phillips screwdriver/bit | #1, #2 |
Ratcheting wrench | 1...12 N•m (8.8…106 lb•in) |
Torque wrench | 1...12 N•m (8.8…106 lb•in) |
Torque wrench | 6...50 N•m (53…443 lb•in) |
Torx, star, or hexalobular screw driver/bit | #15, #20, #25, #30, #40, #45 |
Wire cutter | — |
Provide Feedback