FactoryTalk Optix software overview

FactoryTalk® Optix
software is an open, scalable visualization platform with options.
  • Design and test HMI projects
  • Create an application once and deploy to any device
  • Style your HMI graphics for a global audience
  • Built from the ground up with OPC UA and extensibility
FactoryTalk® Optix Studio
software is the integrated design environment where you create HMI applications.
FactoryTalk® Optix
Runtime software runs on target devices in one of two ways:
  • Locally from the computer that is hosting a local installation of
    FactoryTalk® Optix Studio
    software
  • Remotely from the cloud-hosted version of
    FactoryTalk® Optix Studio
    software
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal