Runtime Entitlement Sizing Guide
The tables in this section provide information on the features available with
FactoryTalk® Optix™
and the number of feature tokens that are required
to use them.
IMPORTANT:
Use the following tables for guidance only.
See Runtime sizing tool
for up-to-date token packages and how to determine the token package that best meets
your needs.
Packages | |||||
|---|---|---|---|---|---|
Package size | XS | S | M | L | XL |
Feature tokens included | 5 | 8 | 11 | 15 | 21 |
Feature | Token Value |
|---|---|
Core framework, graphics, data controls, charts, user
management | Included with all token packages |
HMI graphic rendering (1 client) | 1 |
HTML5 HMI graphic rendering (1 web client) | 1 |
HTML5 HMI graphic rendering (up to 3 web clients) | 2 |
HTML5 HMI graphic rendering (up to 5 web clients) | 3 |
HTML5 HMI graphic rendering (up to 10 web clients) | 5 |
HTML5 HMI graphic rendering (up to 20 web clients) | 7 |
Alarming | 1 |
Event Logger (includes Alarm History) | 1 |
Runtime retentivity | 1 |
Data logger | 1 |
Recipes | 1 |
Basic PDF reporting | 1 |
Audit signature | 1 |
Active directory authentication | 1 |
Document signature | 1 |
Feature | Token Value |
|---|---|
OPC UA client: FactoryTalk® Optix™ is a client
to another OPC UA server | |
OPC UA Client – (connected to 1 server) | 1 |
OPC UA Client – (connected to multiple servers) | 2 |
OPC UA server: FactoryTalk® Optix™ is a server
to other OPC UA clients | |
OPC UA Server – (1 connected client) | 1 |
OPC UA Server – (up to 3 connected clients) | 2 |
OPC UA Server – (up to 5 connected clients) | 3 |
OPC UA Server – (up to 10 connected clients) | 5 |
OPC UA Server – (up to 20 connected clients) | 7 |
Feature | Token Value |
|---|---|
Database – Embedded (single database) | Included with Data logger |
Database – ODBC (1 database connection) | 1 |
Database – ODBC (up to 3 database connections) | 2 |
Database – ODBC (up to 5 database connections) | 3 |
InfluxDB database - Embedded | 1 |
Feature | Token Value |
|---|---|
MQTT broker (max 25 connections) | 1 |
MQTT subscriber | 1 (per broker connection) |
MQTT publisher | 1 (per broker connection) |
Feature | Token Value |
|---|---|
For Logix5000™ controllers | |
1 controller connection | Included with all token packages or 1 depending on the runtime
target device |
Multiple controller connections | 1 or 2 depending on the runtime target device
|
For non- Allen-Bradley® controllers | |
1 controller connection | 1 |
Multiple controller connections | 2 |
Runtime tag upload from controller (Siemens S7, Beckhoff) | 1 |
Example Runtime Entitlements
The following table shows typical features that can be used in
FactoryTalk® Optix™
applications. You can use any combination of
features in an application, as long as the runtime license covers the total feature
tokens required.Feature | XS | S | M | L | XL |
|---|---|---|---|---|---|
Controller connectivity, acting OPC UA server, and basic
display | |||||
Single Rockwell Automation® controller | |||||
OPC server (1 connected client) | |||||
Data logging with local database | |||||
HMI graphics | |||||
Basic HMI that includes all XS capabilities plus: | |||||
Third-party controller support | — | ||||
Alarming | — | ||||
Basic reporting | — | ||||
Security with Active Directory | — | ||||
HMI station that includes all Small capabilities plus: | |||||
Multiple controllers ( Rockwell Automation® or third-party) | — | — | |||
Recipes | — | — | |||
OPC UA client | — | — | |||
Comprehensive HMI station that includes all M capabilities
plus: | |||||
HTML5 HMI up to three web clients | — | — | — | ||
Audit signatures | — | — | — | ||
Database—ODBC with one database connection | — | — | — | ||
Extensible HMI station that includes all L capabilities
plus: | |||||
Multiple OPC UA client connections | — | — | — | — | |
OPC UA server for multiple clients | — | — | — | — | |
Database—ODBC with multiple database connections | — | — | — | — | |
Unlimited station runtime entitlements also available | — | — | — | — | |
Provide Feedback