Loading

Unified Robot Control

Simplify Your Systems and Deliver More Robot Value
Technology specialists monitoring artificial intelligence of robotic machines inside the factory.
Advanced Motion & Robotics
  • Independent Cart Technology
    • Overview
    • Unified Robot Control
    • Unified Robot Control
    • Ethernet/IP Connected Robots
    • Ethernet/IP Connected Robots
  • Motion Control
  • Production Logistics
  • Kalypso Digital Services
  • OTTO AMRs

Get ready to move beyond complex robot designs and into a more simple, productive future. Unified robot control is a transformative technology that removes the need for a dedicated robot controller and software, instead using a Logix controller and Kinetix® motion technology to directly control one or multiple robots. Simply select your robot mechanics and use the Studio 5000® environment to configure, program and deploy your Rockwell Automation robotics solution.​

Using unified robot control you can:​

  • ​Launch systems faster using intuitive catalog number driven workflows and seamless integration with digital tools​
  • Optimize performance with improved synchronization between robot and automation devices​
  • Empower teams to do more by programming in the Studio 5000 environment​
  • Expand system value using a single point of control for your entire robot solution​
Unified Robot Control
The inside of a machine where four autonox Robotics delta robots are picking up individually wrapped chocolates and placing them in packages on a central conveyor.
Infographic
Unified Robot Control

Simplify machines and get more from your robots.

Read Now
Loading

How Can Unified Robot Control Help You Build a Better System?

  1. Design
  2. Development
  3. Digital Tools
  4. Synchronization​
  5. Sustainability
Open All Close All
Design Chevron DownChevron Down

Unified robot control eliminates disparate robot and machine control systems by using a Logix controller, Kinetix® drives and the Studio 5000 environment to control one or multiple robots. Now you can: ​

  • Greatly reduce effort for programmers by writing, testing and refining in the Studio 5000 environment. ​
  • Accelerate project development with one, machine-wide common control platform ​
  • Improve efficiency by working collaboratively across your design team
A line drawing of the unified robot control architecture where blue lines connect black automation device icons.
Development Chevron DownChevron Down

Our catalog number driven workflow enables you to optimize your robot application with more speed and less risk than ever before. Simply select your robot from the library to start configuring your unified robot control solution. Then use intuitive workflows to auto-generate the correct Allen-Bradley components and build portions of your controller code, visualization, historical data, alarms and more. ​

  • Discover how this simple, standardized process can enable your teams to:​
  • Work more efficiently and deploy systems that deliver more performance​
  • Improve commissioning speed and operation using through a configuration approach​
  • Address a wide variety of applications using an open, flexible robotics library
A vertical set of five icons showing the workflow to deploy a unified robot control project.
Digital Tools Chevron DownChevron Down

Simplify your workflow using Integrated Architecture® Builder to select your robot and automatically generate a bill of materials that is optimized for your application. ​

Then, get ready to transform project efficiency with our Emulate3D™ software. Create a dynamic digital model of your system to test and refine your solution before committing to a physical build. With Emulate3D software you can:

  • Reduce design time by programming robot and machine behavior together in one platform​
  • Shorten the time from order to operation virtually commissioning your systems before they are built​
  • Lower risk and improve reliability simulating first in a virtual environment​
An Emulate3D model showing one robot picking up a blue ball and one placing a blue ball onto an iTRAK 5730 intelligent track system.
Synchronization​ Chevron DownChevron Down

When every second counts, keeping robots and motion devices in sync can have a huge impact on your key performance metrics. Unified robot control enables all devices to be handled using the same Logix controller – meaning even high-speed, high-precision motion can be carried out more efficiently. Now it’s possible to reduce tact times, remove bottlenecks and unlock a more profitable production line by seamlessly connecting robots and technologies such as:​

  • Independent cart technology​
  • Kinetix motion control
  • FactoryTalk® Optix™ software​
Prototype packaging machine uses a Comau articulating arm robot
Sustainability Chevron DownChevron Down

Bring cutting-edge energy efficiency to your robot applications using Kinetix motion control technology. The unified robot control approach makes it simple to optimize your Kinetix motors and drives to perfectly match your robot mechanics and deploy solutions that increase performance while using reducing energy use. Looking to design a greener machine? It’s even possible to control multiple robots using one Logix controller.

A row of four Kinetix 5500 servo drives powered on and connected by blue ethernet cables.

Take the Next Step Towards Smarter Robot Deployments

Join experts from Rockwell Automation and our technology partners to hear how unified robot control can simplify your design process, accelerate time to operation and increase the overall value of your robot systems.

Loading
Understanding the Unified Robot Control Solution
Five grey Comau six-axis robots in motion while operating in a factory production line.
Webinar
Understanding the Unified Robot Control Solution

A faster, more intuitive way to develop robot systems

Duration: 60 minutes

Language: English

Register Now
Loading

Select a Partner and Let's Level Up Your Robot Automation Systems

atomrobot

Regional availability:​

  • Asia Pacific​

View on Partner Locator

Autonox Robotics logo

Regional availability:​

  • North America​
  • Europe, Middle East, Africa​

View on Partner Locator

Comau

Regional availability:​

  • Global​

View on Partner Locator


Drive Results Using a Complete Rockwell Automation Solution

Optimize your robot system performance by combining our leading hardware and software technology.

Loading
Loading
Loading
Loading
Loading
Ready to Talk to a Rockwell Automation Robot Expert?
Contact Us

Others also viewed

Loading
Loading
Loading
Loading

Based on your activity

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Capabilities Chevron RightChevron Right
  3. Chevron LeftChevron Left Advanced Motion & Robotics Chevron RightChevron Right
  4. Chevron LeftChevron Left Unified Robot Control Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose