Elevate your machine development experience with a modern, intuitive design and configuration software. The new FactoryTalk® Design Workbench™ software is the next-generation software for our Micro Control Systems. Designed in the FactoryTalk ecosystem, the software provides a familiar Logix experience with a contemporary architecture and consistent user workflows, which can help maximize programming efficiency.

MODERN
Provides a contemporary user experience with proven programming workflows
PERFORMANT
Enables user to create, build, upload, and download programs faster
MULTI-DEVICE
Supports Micro810® and the newer Micro800™ Lx0E controllers in version 1
(Other device support will be added in future versions)
Design Machines Faster with FactoryTalk Design Workbench Software Version 1
- Supports Micro810® and the newer Micro800 Lx0E controllers
- Enables a unified user experience with common organizer view, design workspace, programming instructions, and shortcut commands
- Helps create, build, upload, and download programs faster with proven workflows and consistent user interface
- Offers compatibility with other 64-bit software on the same computer
- Simplifies troubleshooting by providing easy access to multiple controllers at the same time
- Allows easy transition from Connected Components Workbench™ and Micro800 programs, versions 22 and 23, with minimal conversion risk
- Provides localization support for French, German, Italian, Portuguese, Simplified Chinese, and Spanish languages
- Supports Ladder Diagram (LD), Structured Text (ST) and Function Block Diagram (FBD) programming languages
Windows Operating System Requirements
Minimum Hardware Requirements
- Processor: Intel Core i5 Standard Power processor (i5-3xxx) or equivalent
- RAM: 8 GB
- Hard Disk Space: 20 GB free
- Optical Drive: DVD-ROM (only required if software is installed from DVD)
- Pointing Device: Any Microsoft Windows® compatible pointing device
Supported Operating System
- Windows Server 2022 Standard
- Windows Server 2022 Datacenter
- Windows Server 2025 Standard
- Windows Server 2025 Datacenter
- Windows 11 Enterprise
- Windows 11 Professional
- Windows 11 Enterprise 2024 LTSC
- Windows 10 Enterprise 64-bit
- Windows 10 Professional 64-bit
- Windows 10 Enterprise 2021 LTSC 64-bit
- Windows 10 Enterprise 2019 LTSC 64-bit
- Windows 10 Enterprise 2016 LTSB 64-bit
Related Topics
You may also be interested in