視覺化和人機介面解決方案有助於滿足您的生產力、創新和全球化需求。我們的代表產品包含電子操作員介面終端、分散式使用者端/伺服器人機介面和資訊軟體,皆具備一致的外觀和使用體驗。程式化工具和進階軟體應用程式包括遠端存取和資料分析,可加快研發速度並改善效率。
- Overview
- Products
Products
顯示
1
-
1
關於
0
結果
2711P PanelView Plus 7 圖形人機介面
我們的型號 2711P PanelView™ Plus 7 圖形人機介面提供標準型與效能型版本,並提供 4…19 in. 寬螢幕顯示器大小選擇。

PanelView 5000 Graphic Terminals
Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provide enhanced Logix integration that uses Studio 5000 View Designer™ software.

OptixEdge 高階邊緣閘道
OptixEdge Standard 支援 FactoryTalk Optix、Remote Access 和 Docker 容器。預先安裝的 Optix 應用程式可收集您的資料並傳送至雲端。

2711T MobileView Tethered
Enhance productivity and safety with MobileView™ Tethered HMI featuring an emergency stop button and IP65 junction box. Discover streamlined operations today.

PanelView 800 Graphic Terminals
Our Bulletin 2711R PanelView™ 800 Graphic Terminals are panel-mounted display devices that offer keypad or touch screen options for operator input.

2711C PanelView 元件 C200
Upgrade to PanelView 800 for improved performance and enhanced features over discontinued models. Ensure business continuity with our conversion insights today.