Loading

Muting Light Curtain Monitoring Safety Relays
Allen-Bradley

Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
篩選與過濾
CloseClose
篩選與優化
清除全部
排序方式 Chevron UpChevron Up
Chevron UpChevron Up
-
觀看 結果
顯示 1 - 1 / 0 結果
排序方式:
篩選與優化
最暢銷
Chevron UpChevron Up
產品資訊 產品配置 新增到項目

每頁項目:
1 - 1 / 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立即比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met. In material handling applications, material is allowed to pass through the protective field without shutting down the machine. In addition to muting, these modules monitor up to three light curtains with presence sensing device initiation (PSDI).

  • Allows the automatic temporary suspension of the safety function if certain conditions are met
  • Monitors up to three light curtains with presence sensing device initiation (PSDI)
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Specifications

DownloadDownload
Light Curtain Controller MSR22LM with Selectable Operating Modes
DownloadDownload
MSR42 Control Module User Manual
DownloadDownload
Muting Controller Box Installation and Operating Instructions
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations

According to:

  • Performance Level (PL) e and category 4 to EN ISO 13849-1: 2008
  • SIL Claimed Level (SIL CL) 3 to IEC/EN 62061
  • Safety Integrity Level (SIL 3) to IEC/EN 61508

Suitable to connect Type 4 light curtains or Type 2 self-testing light curtains according to IEC/EN 61496-1, cross fault monitoring in the light curtain.

Standards

  • EN 61496-1:2004 + A1:2008
  • IEC 61496-2:2006
  • EN ISO 13849-1:2008
  • EN 61508 Parts 1-7:1998-2000
  • EN 50178:1997
  • EN 62061:2005
  • EN 61000-6-4:2007
  • EN 61000-6-2:2005

Directives

  • 2006/42/EC Machinery Directive
  • 2004/108/EC EMC Directive

Product Safety Function

The MSR4x safety base control devices and the MSR4xE extension modules can be used in applications up to Safety Category 4 / SIL3/SIL CL3 (EN 61508 / EN 62061) and PLe (EN ISO 13849-1).

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog
Documentation Chevron DownChevron Down
Installation Instructions 出版物
Bulletin 445L Muting Controller Box Installation Instructions 445L-IN004_-ZH-P
User Manuals 出版物
Bidirectional Muting with MSR42 Relay Quick Start Guide CC-QS015_-EN-P
MSR42, GuardShield Micro 400, and Safe 2/Safe 4 Light Curtains Configuration Software User Manual SAFETY-UM001_-EN-P
Floor Mounting Column and Cantilever User Manual 445L-UM004_-ZH-P
MSR42 Control Module User Manual 440R-UM008_-ZH-P
Next Generation Guardmaster Safety Relay (GSR) Wiring Diagram SAFETY-WD001_-EN-P
Program Guides 出版物
Palletiser Functional Safety Specification SAFETY-AT026_-EN-P
Product Profiles 出版物
Bulletin 445L Muting Controller Box Product Profile 445L-PP007_-EN-P
Miscellaneous 出版物
Guardmaster Safety Relays Brochure GLSAFE-BR003_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Muting Light Curtain Monitoring Safety Relays Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose