Loading

440R Guardmaster Safety Relays
Allen-Bradley

Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
篩選與過濾
CloseClose
篩選與優化
清除全部
排序方式 Chevron UpChevron Up
Chevron UpChevron Up
-
觀看 結果
顯示 1 - 1 / 0 結果
排序方式:
篩選與優化
最暢銷
Chevron UpChevron Up
產品資訊 產品配置 新增到項目

每頁項目:
1 - 1 / 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立即比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity. In addition, information gathered from the GSR intelligent safety relays via the optional EtherNet/IP Interface helps minimize unplanned downtime, increase efficiencies, and enable The Connected Enterprise®. The Guardmaster Dual GuardLink Safety Relay further extends this capability to even share diagnostics and status information of safety switches and safety sensors connected in series via GuardLink.

  • Offers a broad range of safety functions
  • Provides versatility through simple logic, reset and timing configurations
  • Includes single wire safety relay connection which allows for ease of installation and system flexibility
  • Terminals are grouped together by power inputs and outputs for clear connection
  • Offers compact solution which saves energy and space on DIN rail
  • Provides consistent terminal layouts and configuration allow simplified installation
  • Offers an optional Guardmaster EtherNet/IP Network Interface (440R-ENETR) that allows Guardmaster Safety Relays to communicate on an EtherNet/IP network
  • Includes the Guardmaster Dual GuardLink safety relay, which provides visibility of system status down to the individual guard doors and E-stops when used with GuardLink-enabled smart safety devices

Additional Information

  • Enable safety in your Connected Enterprise with the GuardLink™ technology safety system. Allen-Bradley® Guardmaster® smart safety devices that feature GuardLink technology deliver information, advanced functionality, and flexibility. This technology helps enhance safety and increase machine- and plant-wide efficiency.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Specifications

DownloadDownload
Guardmaster Safety Relay DI Installation Instructions
DownloadDownload
Guardmaster Safety Relay DIS Installation Instructions
DownloadDownload
Guardmaster Safety Relay SI Installation Instructions
DownloadDownload
Guardmaster Safety Relay EM Installation Instructions
DownloadDownload
Guardmaster Safety Relay EMD Installation Instructions
DownloadDownload
Guardmaster Safety Relay CI Installation Instructions
DownloadDownload
Guardmaster Safety Relay GLP Installation Instructions
DownloadDownload
Bulletin 440R-ENETR Guardmaster EtherNet/IP Network Interface Installation Instructions
DownloadDownload
Guardmaster Dual GuardLink (DG) Safety Relay Product Information
DownloadDownload
Functional Safety Data Sheet
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification
  • DG/DI/DIS/CI/SI/EM/EMD: Suitable up to PLe and CAT4 per EN ISO 13849-1:2006, SIL CL3 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
  • GLP/GLT: Suitable up to PLd and CAT3 per EN ISO 13849-1:2006, SIL CL2 per IEC 61508:2010/IEC62061:2006 depending on architecture and application characteristics
Standards Compliance
  • IEC 60204‑1
  • EN ISO 13849‑1
  • EN ISO 12100
  • IEC 61508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog
Documentation Chevron DownChevron Down
Technical Specifications 出版物
Bulletin 440R Guardmaster Safety Relays Selection Guide 440R-SG001_-EN-P
User Manuals 出版物
Guardmaster 440R-ENETR EtherNet/IP Network Interface User Manual 440R-UM009_-EN-P
Guardlocking with Time-Delay (GLT) Safety Relay User Manual 440R-UM010_-EN-P
Guard-Locking Proximity Inputs Safety Relay User Manual 440R-UM012_-EN-P
Guardmaster Safety Relays (GSR) User Manual 440R-UM013_-EN-P
Guardmaster GuardLink Safety Systems User Manual 440R-UM015_-ZH-P
Next Generation Guardmaster Safety Relay (GSR) Wiring Diagram SAFETY-WD001_-EN-P
Product Profiles 出版物
Guardmaster DG Dual GuardLink Safety Relay Product Profile 440R-PP002_-EN-P
Guardmaster 440R-ENETR EtherNet/IP Network Interface Product Profile 440R-PP001_-EN-P
Guardmaster Guard Locking with Proximity Sensors Safety Relay (GLP) Product Profile 440RG-PP001_-EN-P
Minotaur Safety Relays to Guardmaster Safety Relays Family Migration Profile MIGRAT-PP011_-EN-P
Minotaur Safety Relays Family to Guardmaster Safety Relays Migration Profile MIGRAT-PP024_-EN-P
Miscellaneous 出版物
Guardmaster Safety Relay Brochure GLSAFE-BR003_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 440R Guardmaster Safety Relays Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose