Loading

442L SafeZone Safety Laser Scanners
Allen-Bradley

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety).
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
篩選與過濾
CloseClose
篩選與優化
清除全部
排序方式 Chevron UpChevron Up
Chevron UpChevron Up
-
觀看 結果
顯示 1 - 1 / 0 結果
排序方式:
篩選與優化
最暢銷
Chevron UpChevron Up
產品資訊 產品配置 新增到項目

每頁項目:
1 - 1 / 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立即比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Available with CIP Safety over EtherNet/IP

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, which is used to configure the SafeZone Singlezone, Multizone and Mini simplifies the programming of the SafeZone safety laser scanners. The SafeZone 3 uses the 442L AOP to configure both the EtherNet/IP connection and as well as programming of the scanner.

What's New?

Connection over EtherNet/IP makes the SafeZone 3 safety laser scanner a smart safety device that enhances safety while providing connectivity through The Connected Enterprise®.

Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Main Image
Press Release
Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Learn More

Overview

  • Offers 190° or 270° scan angles
  • Provides 2, 3, 4, or 5 m (6.56, 9.84, 13.12, or 16.4 ft) safety field ranges
  • Includes configurable resolutions 30...150 mm (1.18...5.9 in.)
  • Provides configurable restart delay
  • Offers horizontal or vertical mounting
  • Includes seven segment display for diagnostic information
  • Offers multiple sampling (2...16 units)

Typical applications for our SafeZone safety laser scanners include:

  • Personnel detection in front of a machine or equipment hazards
  • Safety replacement when irregular shaped safety mats are required
  • AGV applications, two warning fields can gradually slow the AGV thus reducing brake wear
Attribute SafeZone (Singlezone and Multizone) SafeZone Mini SafeZone 3
Scan Angle 190° (-5…+185°) 270° (-45…+225°) 275° (-47.5…+227.5°)
Protective Field Range Singlezone: 4 m (13.12 ft); Multizone: 5 m (16.4 ft) 2 m, 3 m (6.56 ft, 9.84 ft) 5.5 m (18.04 ft)
Resolution 30...150 mm (1.18...5.9 in.) 30...150 mm (1.18...5.9 in.) 30…200 mm (1.18...7.87 in.)
Response Time ≥ 60 ms or ≥ 120 ms ≥ 80 ms ≥ 95 ms
Restart Delay 2…60 seconds 2…60 seconds 2…60 seconds
Mounting Horizontal, vertical, upside down Horizontal, vertical, upside down Horizontal, vertical, upside down
Display 7 segments 7 segments Multi-colored text and symbols
Sampling 2...16 scans 2...16 scans 2...16 scans
Outputs 2 OSSD 2 OSSD 4 Safety Bits
Protocol N/A N/A CIP Safety over EtherNet/IP
Configuration SCD software SCD software 442L AOP

SafeZone 3 Safety Laser Scanner CIP Safety Over EtherNet/IP Videos

Chevron DownChevron Down
Video
Learn how to install the system plug
Chevron DownChevron Down
Video
Learn how to set the I/P address using BootP
Chevron DownChevron Down
Video
Learn how to program GuardLogix® I/O configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix Field Set configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix® Project Download
Chevron DownChevron Down
Video
With an application example, learn how to program GuardLogix®
Chevron DownChevron Down
Video
Learn how to program GuardLogix® with Reset Ownership

Specifications

DownloadDownload
SafeZone Singlezone and Multizone Safety Laser Scanner User Manual
DownloadDownload
SafeZone Mini Safety Laser Scanner User Manual
DownloadDownload
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Safety Classification
  • Category 3 EN ISO 13849-1
  • Type 3 DIN EN61496-1
  • SIL 1 per IEC 61508
  • SIL CL2 EN 62061
  • EN ISO 13849-1   
Functional Safety Data
  • PFHD = 8 x10-8
  • Mission Time (TM) = 20 years (EN ISO 13849)
  • Suitable for Performance Level PLd (according to ISO 13849-1:2006) and for use in SIL 2 systems (according to IEC 62061)

Standards Compliance
  • DIN EN 61496-1: 2009-03
  • DIN EN 61508:2002/2003
  • DIN EN ISO 13849-1: 2008-12 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

The Safety Configuration and Diagnostic (SCD) Windows-based software, supplied with each scanner, simplifies the programming of the SafeZone scanners. A configuration wizard guides you through simple or complex system configurations.

Download the SafeZone Safety Laser Scanner software Version 3.02

Installing the SCD Software:

  1. Download and extract the contents of the ZIP file to a folder on your local drive
  2. Run 'Setup.exe'
  3. Enter the appropriate serial number: 5PAJXM-5NWEL-3UAUD-NK5RA

Tools & Resources

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Podcast
Laser-focused on Safety with SafeZone

In Episode 4 of ROK Talk, Rob and Adonis Evangelista Reyes (who filled in for Nathan) chat with Product Marketing Engineer, Edward Tillinghast on Safety Laser Scanners. Ed talks about what a safety laser scanner does, the portfolio of SafeZone™ Safety Laser Scanners, configuration and applications.

Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions 出版物
SafeZone 3 Optics Cover Installation Instructions 442L-IN001_-ZH-P
SafeZone 3 Safety Laser Scanner Mounting Installation Instructions 442L-IN006_-ZH-P
SafeZone Mini Safety Laser Scanner Mounting Installation Instructions 442L-IN008_-EN-P
SafeZone Singlezone and Multizone Safety Laser Scanner Installation Instructions 442L-IN009_-EN-P
User Manuals 出版物
SafeZone Mini Safety Laser Scanner User Manual 442L-UM005_-ZH-P
SafeZone Singlezone & Multizone Safety Laser Scanner User Manual 442L-UM003_-EN-P
Safety Configuration & Diagnosis Software User Manual 442L-UM006_-EN-P
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual 442L-UM008_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 442L SafeZone Safety Laser Scanners Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose