Loading

DeviceLogix Technology
Allen-Bradley

Loading
  1. Overview
  2. Documentation
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley

DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.

  • Supports simple control functions such as Boolean logic execution, signal-conditioning, event detection, and alarming in control system components
  • Well suited for applications that require a quick and localized response to input events without the delays of network round-trip polling times
  • Offers easy configuration for local logic with RSNetWorx™ for DeviceNet™ software
  • Offers selected components such as distributed I/O, push buttons, relays, and distributed starters that communicate over a DeviceNet network

Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

Use the built-in DeviceLogix™ editor in RSNetWorx software to configure your DeviceLogix smart components. RSNetWorx™ software includes easy-to-understand drop-down menus and dialog boxes you can use to create components for system installation or field maintenance.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More
Documentation Chevron DownChevron Down
User Manuals 出版物
DSA I/O for Distributed Starters User Manual 100-UM005_-ZH-P
Program Guides 出版物
DeviceLogix Technology for Industrial Applications 193-AT001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left DeviceLogix Technology Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose