Loading

Kinetix VPAR and MPAR Electric Cylinders
Allen-Bradley

Our Kinetix® VPAR and Kinetix MPAR Electric Cylinders provide an integrated solution with a dynamic, precise response for a wide range of linear motion applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
篩選與過濾
CloseClose
篩選與優化
清除全部
(122)
Chevron UpChevron Up
-
觀看 結果
顯示 1 - 1 / 0 結果
排序方式:
篩選與優化
CloseClose
最暢銷
Chevron UpChevron Up
產品資訊 產品配置 新增到項目

每頁項目:
1 - 1 / 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立即比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Kinetix® VPAR and Kinetix MPAR Electric Cylinders provide an integrated solution with a dynamic, precise response for a wide range of linear motion applications. These cylinders extend and retract with highly repeatable positioning, velocity and force. Their industry standard mountings and rod-end attachments help you to simplify your assembly and reduce engineering, wiring and commissioning times.

  • Linear feed force of up to 2500 N (562 lbs)
  • Speeds up to 1 m/s
  • Linear stroke lengths to 800 mm
  • 32, 40, and 63 ISO15552 pneumatic frame sizes
  • Flange, clevis, and trunnion mountings
  • Positioning repeatability of ± 0.02 mm
  • High resolution absolute feedback
  • 100% duty cycle rating
  • Precision ground ball screws and heavy-duty bearings
  • 24V DC holding brakes available
  • Guide rods and rod eyes

Kinetix VPAR Electric Cylinders

  • Connect with a single cable connection
  • Provide seamless connectivity to Kinetix 5500 and Kinetix 5700 drives

Kinetix MPAR Electric Cylinders

  • Provide separate power and feedback cable connections
  • Provide seamless connectivity to Kinetix 5100 and Kinetix 5300 drives
  • Offer optional DSL converter kit for connecting to Kinetix 5500 and Kinetix 5700 drives

Typical applications for our Kinetix VPAR and MPAR Electric Cylinders include:

  • Material handling
  • Volumetric filling and process control
  • Fabrication
  • Push, pull, eject, press or clamp parts
  • Packaging
  • Electronic assembly
  • Insertion systems
  • Inspection and test equipment

Certifications
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • CE Marked
  • cUL Listed
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
Documentation Chevron DownChevron Down
Product Profiles 出版物
Kinetix 5100/5300 Servo Drive and Kinetix TLP Servo Motor Product Profile KNETIX-PP001_-ZH-P
MP-Series Electric Cylinders Product Profile MOTION-PP004_-EN-P
VPAR Linear Electric Actuator Product Profile MOTION-PP018_-EN-P
Miscellaneous 出版物
Integrated Architecture Brochure IA-BR005_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left 運動控制 Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix VPAR and MPAR Electric Cylinders Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose