Loading

Kinetix MPAI Electric Cylinders
Allen-Bradley

Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
篩選與過濾
CloseClose
篩選與優化
清除全部
排序方式 Chevron UpChevron Up
Chevron UpChevron Up
-
觀看 結果
顯示 1 - 1 / 0 結果
排序方式:
篩選與優化
最暢銷
Chevron UpChevron Up
產品資訊 產品配置 新增到項目

每頁項目:
1 - 1 / 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立即比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions. These ready-to-install electric cylinders are energy efficient and help increase machine flexibility, including precise, multi-point positioning.

  • Fully assembled and ready to mount
  • Operates without externally mounted limit or home switches
  • No pipes, valves, air or oil supply required
  • Flexible control (unlike fluid power cylinders)
  • Food-grade option
    • Durable two-part white epoxy coating and corrosion-resistant stainless fasteners
    • Stroke lengths up to 450 mm, speeds as fast as 550 mm/s, and positioning repeatability of ± 0.02 mm
    • Stainless-steel piston rod actuators with Viton® seals
  • Full setup and programming support in Studio 5000 Logix Designer® software
  • Easy sizing and operating life estimates using FactoryTalk® Motion Analyzer software
  • 3D CAD files are available to simplify mechanical and electrical design
  • Available with or without 24V DC holding brakes

Typical applications for our Kinetix MPAI Electric Cylinders include:

  • Material handling
  • Volumetric filling and process control
  • Fabrication
  • Push, pull, eject, press or clamp parts
  • Packaging
  • Electronic assembly
  • Insertion systems
  • Inspection and test equipment

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
Documentation Chevron DownChevron Down
Product Profiles 出版物
MP-Series Electric Cylinders Product Profile MOTION-PP004_-EN-P
Miscellaneous 出版物
Integrated Architecture Brochure IA-BR005_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left 運動控制 Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix MPAI Electric Cylinders Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose