当社は幅広い電源装置ソリューションを提供しています。切換えモード電源装置、産業用無停電電源装置からトランスに至るまで、どの製品も高い信頼性を備えています。
- Product Selection
- Overview
Product Selection
表示
1
-
1
/
0
結果

1497B制御電源
Our Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits.

1497Aマシンツール
Our Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits.

1497D汎用
Our Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.

1609-P産業用タワー
Bulletin 1609-P産業用無停電電源装置は、産業用環境向けの強力な高密度二重変換オンラインUPSを装備しています。通常、これらのユニットは、タワー構成で組み立てられており、制御盤の外に設置されます。

Bulletin 1607 ArmorPower On-Machine 電源
Our Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical.

1606-XLD DC-DCコンバータ
Bulletin 1606 XLDファミリーのDC—DCコンバータは、システムの信頼性を高め、電圧変動時の制御回路の耐性を向上させます。コンパクトなサイズにより、パネルスペースの最適化を実現します。

1606-XLB基本
Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A.

1606-XL標準切換えモード電源装置
Bulletin 1606-XL標準切換えモード電源装置の製造を中止し、販売を終了したことをお知らせいたします。お客様には、Bulletin 1606-XLE/XLS切換えモード電源装置に移行いただくようお願いいたします。

1606XLS高性能
Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost.

1606-XLPコンパクト
Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space.

1606XLEエッセンシャル
Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.
Overview
産業用コンポーネントに関するROKトークエピソード7で、ビルとポールは、電源を選択する際の最も重要な要因と、電源を選択するときに発生する一般的な間違いについて、産業用制御リードのデリック・ハインドと話しています。