Communication Formats: SynchLink

Unlike other communication formats in the Logix Designer application, SynchLink Comm Formats are composed of a Transmit Comm Format and a Receive Comm Format which, together, make up the overall comm format.
The following table lists the available comm format options.
Comm Format
Axes
Direct Words
Buffered
Words
SynchLink
Cross Reference
Update
Time (ms)
Notes
Input
Comm
Format
Output
Comm
Format
1 Axis,
3 Direct Words,
14 Buffered Words
(1756-SYNCH Only)
1
3
14
14
.5
Axis 0 and 1 selection enabled, Axis 1 disabled. Due to update time, should only be used with a coarse rate of 2 ms or higher.
(Not supported on the Transmit port for this release)
X
X
2 Axes
(1756-SYNCH Only)
2
0
0
1
.25
Axis 0 and 1 selection enabled.
(Not supported on the Transmit port for this release)
X
X
2 Axes,
3 Direct Words
(1756-SYNCH Only)
2
3
0
13
.5
Axis 0 and 1 selection enabled. Due to update time, should only be used with a coarse rate of 2 ms or higher.
(Not supported on the Transmit port for this release)
X
X
2 Direct Words,
18 Buffered Words
0
2
18
7
.25
Axis selection disabled.
X
X
4 Direct Words,
18 Buffered Words
0
4
18
17
.5
Axis selection disabled.
X
X
4 Direct Words,
8 Buffered Words
0
4
8
9
.25
Axis selection disabled.
X
X
No Receive Data
0
0
0
NA
NA
Indicates that no data is being received. Available only for the Receive port.
X
No Transmit Data
0
0
0
NA
NA
Axis selection disabled. Indicates that no data is being transmitted. Available only for the Transmit port.
X
Listen Only -
No Transmit Data
0
0
0
NA
NA
Axis selection disabled. Indicates that no data is being transmitted, and that this controller is not the configuration owner. Available for the 1756-SYNCH only, and only for the Transmit port.
X
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal