Loading

Hinge Interlock Switches

Our Hinge Interlock Switches, when triggered, will close specific normally open (accessible) doors or guards.

Main Image

Ensign 3 Hinge Interlock Switches

Our Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards. With a rotatable head, the versatile Ensign 3 offers up to four mounting options.

Product Details

Main Image

Sprite Miniature Hinge Interlock Switches

Our Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available. The Sprite is designed for smaller machines such as printing machines, copiers and domestic machinery and includes the necessary safety-related functions.

Product Details

Main Image

Rotacam Heavy-duty Hinge Interlock Switches

Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches. They connect to the existing hinge pin for direct operation of the switch. Machine power is isolated when the guard has been opened just 5 degrees. For applications requiring a larger degree of operation, the internal cam can be adjusted from 5…11 degrees.

Product Details