Loading

Smart Devices with IO-Link Technology
Allen-Bradley

IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview Chevron DownChevron Down

The Value of Smart Devices

You can deliver data from smart devices directly into a control system in a very efficient manner. The flexibility of IO-Link capable devices allows machines to operate more effectively by providing diagnostics and data including detailed machine health status to improve uptime and increase productivity.

The benefits of IO-Link technology include:

  • Reduced inventory and operating costs
  • Increased uptime/productivity
  • Simplified design, installation, setup and maintenance
  • Enhanced flexibility and scalability
Sensors on IO-Link Can Enable the Connected Enterprise
Chevron DownChevron Down
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Allen-Bradley logo

IO-Link Enabled Devices

IO-Link enabled products offer advanced features and diagnostics that can only be accessed through an IO-Link master module. These field devices act like standard controls when not interfaced to an IO-Link enabled control system, so you can stock the same devices for standard I/O (SIO) applications and IO-Link applications. This simplifies the selection process and reduces stocking costs.

 

Sensors

  • 42AF Long Range General Purpose Sensors
  • 42EF RightSight General Purpose Sensors
  • 42JS and 42JT VisiSight Sensors
  • 45CRM Color Registration Mark Sensors
  • 45DMS Distance Measurement Sensors
  • 45LMS Laser Measurement Sensors
  • 45PLA Polarized Light Array Sensors
  • 46CLR ColorSight True Color Sensors
  • 46DFA DIN Rail Fiber Optic Amplifier
  • 56RF High-frequency Radio Frequency Identification (RFID)
  • 836P Solid-state Pressure Sensors
  • 837T Solid-state Temperature Sensors
  • 871C Mini Tubular Sensors
  • 871FM Mini Flat Pack Sensors
  • 871TM Tubular Stainless Steel Sensors
  • 873P Analog or Discrete Output Ultrasonic Sensors

Output Devices

  • 856T Control Tower Stack Lights
  • 1694 Modular Electronic Circuit Protectors

Masters

  • 5032 ArmorBlock 5000 I/O Blocks
  • 1732 ArmorBlock I/O Modules
  • 1734 POINT I/O Modules
Chevron DownChevron Down
Video
ArmorBlock 5000 On-Machine I/O

Discover how our ArmorBlock 5000 I/O with IO-Link technology can help simplify engineering and boost operational agility, even in harsh environments.

Tools and ResourcesThe following tools and resources are geared to help you identify the right smart device for your application.

Loading
Loading
Loading
ArmorBlock 5000 I/O Blocks
Allen-Bradley ArmorBlock 5000 I/O, Bulletin 5032, IO-Link master, family
Products
ArmorBlock 5000 I/O Blocks

Designed for use in harsh environments, our ArmorBlock 5000™ I/O offers the scalability that will help reduce total installation time and cost and unplanned downtime. The industrially-hardened blocks offer rating up to IP69K, three power variants, flexible mounting options, and Class A and Class B IO-Link ports.

Learn more

ArmorBlock I/O Modules
Allen-Bradley 1732 ArmorBlock I/O
Products
ArmorBlock I/O Modules

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use. These modules are available for DeviceNet® and EtherNet/IP™ networks and are suitable for use in welding applications and end-of-arm robot applications.

Learn more

Documentation Chevron DownChevron Down
Product Profiles Publication
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001
Miscellaneous Publication
Smart Sensors with IO-Link Brochure IOLINK-BR001
Smart Machine Integrated Smart Sensor Systems with IO-Link Procurement Specifications IOLINK-SR001_-EN-E
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Smart Devices with IO-Link Technology Chevron RightChevron Right