We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise. We can help you select the best network architecture and provide you with design and implementation guidance. We offer a wide variety of devices, communication interfaces, physical media and connecting products to help you get the most out of your control system.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results

EtherNet/IP In-cabinet Solution
The EtherNet/IP In-cabinet Solution is a cost-effective gateway connecting traditionally hard-wired components, enabling seamless data connectivity & more.
Stratix 2100 Unmanaged Industrial Ethernet Switch
Optimize panel design & save costs with the Stratix 2100 unmanaged switch. With enhanced network reliability, data prioritization & energy efficiency.
Stratix 2500 Lightly Managed Switches
Our Stratix® 2500 Lightly Managed Switches enable network connectivity where traditional unmanaged switches cannot provide diagnostics and security.
Stratix 4300 Remote Access Router
Our Stratix® 4300 Remote Access Router helps enable connectivity to remote systems and applications.
Stratix 5200 Switch
Explore the capabilities of the Allen-Bradley® Stratix® 5200 managed industrial Ethernet switch. This flexible and adaptable solution can be used for a wide range of industrial applications. These switches feature optimized integration with Studio 5000 Automation Engineering & Design Environment® software, which simplifies configuration and monitoring. Advanced integration can help you experience easier commissioning and actionable diagnostics. Upgrade to Stratix 5200 switches to meet all your industrial needs.
Stratix 5800 Industrial Ethernet Switches
Our Stratix® 5800 High Performance Industrial Ethernet Switches offer gigabit performance and support copper, fiber and PoE expansion modules.

Chassis-based Communication Modules
Chassis-based communication modules help connect and implement network-based access control for users, devices and networks in the 1756 chassis.

ControlNet Connected Products
We offer a wide variety of ControlNet™ products for your applications.
DeviceLogix Technology
Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.
DeviceNet Connected Products
We offer a wide variety of DeviceNet™ Connected Products for your applications.
Embedded Switch Products
The Embedded Switch Technology embeds popular ethernet switch features directly into your hardware to support high performance applications, without the need for additional configuration.
EtherNet I/P Connected Products
We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.
CIP Security Proxy
Our Bulletin 1783 CIP Security™ Proxy helps you provide security to your control system by working with EtherNet/IP™ compliant devices.
9300 NAT
Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.
Stratix 2000 Unmanaged Ethernet Switches
Our Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks.
Stratix 5400 Industrial Ethernet Switches
Our Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing in a high-performance, all Gigabit platform.
Stratix 5410 Industrial
Our Stratix 5410 Industrial Distribution Switches offer an all gigabit platform with four 10 gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical.
Stratix 5950 Security Appliance
Like most good things, even Stratix® 5950 Security Appliances have come to an end. These products are being discontinued and will no longer be available for sale as of January 1, 2024.
1788 Fieldbus Junction Box 4-Way
Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network.
1788 Fieldbus Junction Box 6-Way
Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network.
1788 ControlNet to Fieldbus
Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.
1788 ControlNet to Profibus-PA
Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.
1788 EtherNet/IP to DeviceNet
Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system.
1788 EtherNet/IP to Fieldbus
Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.