Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).
Popular Resources/Quicklinks
Overview
Compact with Motor Protection Circuit Breaker (103C/107C, 103H/107H)
- Suitable for both indoor and outdoor applications
- Compact size requires minimal installation space
Bulletins 103C/107C
- Includes ranges of 1/8…10 Hp (0.1...16 A)
- Provides plastic enclosure with ratings of IP66, Type 4/4X/12K
- Offers vertical mounting of starter
- cULus listed for control and protection of motor loads
Bulletins 103H/107H
- Includes ranges of 1/8…30 Hp (0.1...43 A)
- Provides metal enclosure with ratings of IP66, Type 3/4/12
- Offers horizontal mounting of starter which allows space for mounting a control transformer
- cULus listed for control and protection of motor loads
Metal Enclosure (106-C, 112-C/113-C)
- Includes ranges of 1/8…250 Hp (0.1…300 A)
- Provides metal enclosure with ratings of IP 42/66, Type 1/3/4/12
- Offers horizontal mounting which allows space for mounting a control transformer
Bulletin 106-C/112-C offers short circuit protection up to 100 kA with fusible rotary disconnect
Bulletin 113-C offers short circuit protection up to 65 kA with molded case circuit breaker
- Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
- Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.
Product Selection
Specifications
Certifications
- CE Marked
- cULus Listed