Loading
Allen-Bradley by Rockwell Automation logo

Motor Control

Motor Control
    • Overview
    • NEMA Combination Contactors
    • NEMA Combination Contactors
    • IEC Contactors
    • IEC Contactors
    • NEMA Contactors
    • NEMA Contactors
    • Solid-State Contactors
    • Solid-State Contactors
    • Overview
    • 194E Load Switches
    • 194E Load Switches
    • 194L Control & Load Switches
    • 194L Control & Load Switches
    • 1592 Load Break Switches
    • 1592 Load Break Switches
    • 1503 Isolation Switch
    • 1503 Isolation Switch
    • Overview
    • General Purpose Enclosures
    • General Purpose Enclosures
    • Push Button Enclosures
    • Push Button Enclosures
    • Overview
    • CENTERLINE 2500 IEC
    • CENTERLINE 2500 IEC
    • CENTERLINE 2100 NEMA
    • CENTERLINE 2100 NEMA
    • FLEXLINE 3500 IEC
    • FLEXLINE 3500 IEC
    • IntelliCENTER Software
    • IntelliCENTER Software
  • Medium Voltage MCC
    • Overview
    • SMC-50 Solid State
    • SMC-50 Solid State
    • SMC-Flex
    • SMC-Flex
    • SMC-3
    • SMC-3
    • Starting Torque Controller
    • Starting Torque Controller
    • Overview
    • CENTERLINE 1500 Starter
    • CENTERLINE 1500 Starter
    • 1503 Reduced Voltage Starter
    • 1503 Reduced Voltage Starter
    • IEC One Gear
    • IEC One Gear
    • Overview
    • IEC Combination
    • IEC Combination
    • NEMA Combination
    • NEMA Combination
    • ArmorStart Distributed Motor Controllers
    • ArmorStart Distributed Motor Controllers
    • Enclosed Starters
    • Enclosed Starters
    • Enclosed Soft Starters
    • Enclosed Soft Starters
    • NEMA Manual Motor Starters
    • NEMA Manual Motor Starters
    • MCS Mounting System
    • MCS Mounting System
    • NEMA Pump Control Panels
    • NEMA Pump Control Panels
    • NEMA Full Voltage Starters
    • NEMA Full Voltage Starters
    • Open Type Starters
    • Open Type Starters
    • Vacuum Starters
    • Vacuum Starters

We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.


Motor Control Contactors

We offer a full line of versatile and robust contactors for both IEC and NEMA applications. Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile, and flexible. Our NEMA contactors are known for rugged construction, dependable performance, and long electrical life.

Main Image
NEMA Combination Contactors

Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.

View All »
Main Image
IEC Contactors

Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile and flexible. These contactors can protect your other devices while delivering the performance you expect.

View All »
Main Image
NEMA Contactors

Our motor-rated contactors are available from NEMA size 00…9, in open and enclosed design for full-voltage starting of AC motors. Our contactors can also be used for non-motor and lighting loads. We also offer a variety of NEMA contactors with marine certification for many marine and off-shore applications. We offer feeder-disconnect type lighting contactors for turning large blocks of lights on and off.

View All »
Main Image
156-C Solid-state Contactors

Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions. Our contactors are designed without moving parts or contacts that can wear out. This feature can reduce or eliminate the cost associated with maintenance, part replacement, and downtime.

View All »

Control & Load Switches

Our control and load switches offer you state-of-the-art solutions for almost any application. You can use Bulletin 194E load switches and Bulletin 194L control/load switches as 'at-motor disconnecting means' per article 430-J of the National Electrical Code. Bulletin 1592 Fused and Non-Fused Load-Break Switches are specialty medium voltage control options.

Main Image
IEC Load Switches

Our Bulletin 194E Load Switches are designed for use as local motor isolation and disconnect switch applications. Our switches are available in 3- and 6-pole versions with add-on additional poles, grounding and neutral terminals and auxiliary contacts. These switches share the same operating handles as the Bulletin 194L Control and Load Switches.

View All »
Main Image
IEC Control & Load Switches

Bulletin 194L Control and Load Switches are flexible, adaptable, time- and space-saving devices. Our switches are available as front door-, base- or DIN Rail-mounting versions. You can use these switches as manual motor controllers and motor disconnects.

View All »
Main Image
Medium Voltage Load Break Switches

Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.


View All »
Main Image
1503 Isolation Switch

Our Bulletin1503 Isolation Switch is a non-load-break type switch. The isolation switch works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.

View All »

Enclosures

Our line of Enclosures include push-button, junction box, and general purpose which are all designed for both indoor and outdoor applications.

Main Image
General Purpose Enclosures

Our Bulletin 598 line of enclosures include general purpose, junction box, and replacement enclosures designed for both indoor and outdoor applications.

View All »
Main Image
Push Button Enclosures

We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.

View All »

Low Voltage Motor Control Centers

The Allen-Bradley® portfolio of low voltage motor control centers (MCCs) offers rugged, high performance packaging solutions for all your motor control needs. Design and build your system to address application functionality, production intelligence, safety and security standards while meeting regional requirements with space saving designs. Look to our portfolios of LV MCCs to provide the flexibility and advantages you need to succeed in today’s competitive environments. 

Loading
FLEXLINE 3500 Motor Control Center - IEC Standards
FLEXLINE 3500 motor control center
PRODUCTS
FLEXLINE 3500 Motor Control Center - IEC Standards

Power your production with unparalleled flexibility and better visibility. A FLEXLINE™ 3500 motor control center (MCC) can help you increase productivity, improve plant safety, reduce downtime, save energy and more.

Product Details
Loading
Loading

Medium Voltage Motor Control Centers

Your critical applications rely on medium voltage motors for safe, repeatable operation in harsh industrial environments. To improve the protection and performance of your systems, choose our CENTERLINE® 1500 Motor Control Centers (MCCs). They are built tough with the capabilities you need to meet application demands.

Loading

Low Voltage Soft Starters

Our Smart Motor Controllers™ are soft starters that are designed to help minimize cost by reducing overall system power requirements and wear and tear on equipment. Our soft starters can be easily integrated into your intelligent motor control solution to offer higher productivity and shorter downtimes. They are an ideal alternative to a drive where a more cost-effective, simple solution is required.

Main Image
SMC-50 Soft Starters

Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A. Advanced monitoring and protection functions, superior communication capability, and energy saver mode all help this soft starter increase efficiency and reduce downtime.

Product Details
Main Image
SMC Flex Low Voltage Soft Starters

Our SMC™ Flex Soft Starters are available with a current range from 5...1250 A. They feature integral bypass and flexible communications with advanced performance, diagnostics, and protection.

Product Details
Main Image
SMC-3 Low Voltage Soft Starters

Our SMC™-3 Soft Starters are available with a current range from 3...480 A. They feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.

Product Details
Main Image
STC Starting Torque Controllers

Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors. Our starting torque controllers help reduce mechanical and electrical stress on motor circuits and systems by limiting voltage at start-up. This avoids the over-torque and over-current conditions that happen when across-the-line circuits are completed, like when a basic motor control contactor closes.

Product Details

Medium Voltage Soft Starters

Our Medium Voltage Soft Starters apply reduced voltage to a medium voltage AC motor to allow soft starting and stopping, limit the inrush current, and reduce the effects of water hammer in pumping systems.

CENTERLINE 1500 Medium Voltage Soft Starters
CENTERLINE 1500 Medium Voltage Soft Starters

CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.

Product Details
1503 Medium Voltage Soft Starter OEM Components
1503 Medium Voltage Soft Starter OEM Components

Our Bulletin 1503 Reduced Voltage Starters with MV SMC™-50 OEM Controllers set the industry standards. This medium voltage 180…360 A OEM frame is a self-contained power unit for 1000…4160V applications that can be easily installed. A 180...600 A OEM Power Stack for 2300...6900V applications supports larger ratings.

Product Details
One Gear Soft Starters
OneGear Medium Voltage Soft Starters with SMC Flex

The OneGear soft starters are being discontinued and will no longer available for sale as of February 28, 2025

Product Details

Low Voltage Starters

We offer a full line of versatile and robust starters for both IEC and NEMA applications. Our light industrial IEC starters are environmentally friendly, versatile and flexible. Our heavy-duty NEMA starters are renowned for rugged construction, dependable performance and long electrical life.

Main Image
IEC Combination Starters

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).

View All »
Main Image
NEMA Combination Starters

Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).

View All »
Main Image
ArmorStart Distributed Motor Controllers

Our ArmorStart® Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. 

View All »
Main Image
IEC Enclosed Starters

Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.

View All »
Main Image
Enclosed Soft Starters

Our Enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters. Enclosed soft starters may be fully customized with a wide variety of factory-installed options and are pre-engineered for quick factory lead times.

View All »
Main Image
NEMA Manual Motor Low Voltage Starters

NEMA Manual Motor Starting Switches are designed for use on motor starting installation. The Bulletin 600 switches offer overload protection for small 1-phase AC/DC motors. The Bulletin 609 and 609U switches are designed for use on motor starter installations where remote push button control is not required. Bulletin 609U and 609TU switches provide full line voltage starting, thermal overload protection, and undervoltage protection.

View All »
Main Image
IEC Starter Mounting Systems

Bulletin 141A Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC loadfeeders. Factory-assembled Bulletin 103 Non-Reversing and Bulletin 107 Reversing starters are available for these mounting solutions. Our mounting systems include preconfigured circuit breaker modules for feeding and protecting a busbar system.

View All »
Main Image
NEMA Pump Control Panels

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

 

View All »
Main Image
Open and Enclosed Starters, NEMA

Our Open and Enclosed NEMA Starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.

View All »
Main Image
IEC Open Starters

Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.

View All »
Main Image
Open Vacuum Starters

Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A. These starters are ideal for harsh environments that use voltages up to 1500V.

View All »
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Allen-Bradley Chevron RightChevron Right
  5. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose