Loading

Kinetix MPM Medium-inertia Servo Motors
Allen-Bradley

These motors feature a compact, power-dense design and high-resolution absolute encoder to maximize the potential in your processes.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® MPM Medium-inertia Servo Motors offer a power-dense and feature-rich solution for applications with heavier loads and greater inertia. They include IEC metric mounting dimensions and rotatable DIN connectors to simplify motor mounting and cable routing so you can get your systems up to speed quickly. 

Allen-Bradley logo

The Kinetix MPM Medium-inertia Servo Motors can help you gain the flexibility and precision needed to stay ahead in your industry by precisely controlling heavy loads or motion profiles that produce greater inertia. Discover how they can be the perfect complement to your next Kinetix motion design.

  • Multiple winding speed options
  • 230V AC and 460V AC windings
  • High-resolution absolute encoder and resolver feedback
  • IEC metric mounting dimensions
  • Rotatable DIN connectors for flexible connector orientation

Certifications
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Rotary Motion Specifications KNX-TD001_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
MP-Series Food-grade Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN004_-EN-P
MP-Series Low-inertia Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN001_-EN-P
MP-Series Low-inertia Brushless Servo Motors with 75 mm or Smaller Frame Sizes Installation MP-IN006_-EN-P
MP-Series Low-inertia Servo Motor with 215 mm or Larger Frame Size Installation MP-IN002_-EN-P
MP-Series Medium-inertia Servo Motor with 115 mm to 215 mm Frame Size Installation MPM-IN001_-EN-P
MP-Series Stainless-steel Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN005_-EN-P
Shaft Seal Kit Installation 2090-IN012_-EN-P
2090-Series Power and Feedback Cables Installation 2090-IN050_-EN-P
Positive Air-pressure Kit Installation 2090-IN030_-EN-P
User Manuals Publication
Kinetix 300 and Kinetix 350 Drive Systems Design Guide KNX-RM004_-EN-P
Kinetix 2000 Drive Systems Design Guide KNX-RM006_-EN-P
Kinetix 5100 Drive Systems Design Guide KNX-RM011_-EN-P
Kinetix 5300 Drive Systems Design Guide KNX-RM012_-EN-P
Kinetix 5500 Drive Systems Design Guide KNX-RM009_-EN-P
Kinetix 5700 Drive Systems Design Guide KNX-RM010_-EN-P
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide KNX-RM003_-EN-P
Kinetix 7000 Drive Systems Design Guide GMC-RM007_-EN-P
Program Guides Publication
Vertical Load and Holding Brake Management Application Technique MOTION-AT003_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix MPM Medium-inertia Servo Motors Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose