Loading

Integrated Linear Thrusters

Our Bulletin LDAT Integrated Linear Thrusters provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling, or carrying a load. They are reliable linear actuators that combine high levels of velocity and acceleration, peak thrust forces, and direct drive technology to help maximize performance and reliability.

Popular Resources/Quicklinks
Integrated Linear Thruster Product Profile Kinetix Motion Control Selection Guide Kinetix Linear Motion Specifications Technical Data

Overview

  • High velocity (to 5 m/s) and acceleration (5g standard, higher with review)
  • Direct drive technology eliminates wear items associated with rotary-to-linear motion conversion
  • Integrated linear bearing provides ability to carry a load without having to mount and align external bearings
  • Pre-engineered solution helps you reduce engineering, design, and documentation time
  • Multiple mounting surfaces and methods provided

Product Selection


Specifications

Certifications
  • CE
  • UL
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

Use the following software to program your Integrated Linear Thrusters.

Main Image
The Foundation for Your Industrial Digital Transformation

FactoryTalk® software is built for supporting an ecosystem of advanced industrial applications, including IoT. It all starts at the edge where manufacturing happens and scales from on-premise to cloud. Imagine supercharging your industrial environment with software that offers cutting edge design, maximizes operational efficiencies, and delivers predictive and augmented maintenance advantages.


Documentation

Resource Publication Number Language
Integrated Linear Thruster Product Profile LDAT-PP001
Kinetix Motion Control Selection Guide KNX-SG001
Kinetix Linear Motion Specifications Technical Data KNX-TD002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Applications

Typical applications for the Integrated Linear Thruster include:

  • Cartoning
  • End-load case packing
  • Top-load case packing
  • Flying fillers
  • Horizontal pouching
  • Horizontal motion conveyors
  • Tray and case forming
  • In/Out feeds