Loading

IEC Push-in Terminal Blocks

Our Push-in Terminal Blocks improve wiring efficiency and connection reliability. They are available in a wide range of IEC block types that include innovative control power distribution blocks, as well as two-, three- and four-circuit sensor blocks.

Main Image

1492-P Control Power Distribution

Our Bulletin 1492-P Control Power Distribution Terminal Blocks distribute power from switched mode DC power supplies to control circuits. Positive and negative current is fed from a single wire from each and distributed to multiple circuits with jumpers.

Product Details
Main Image

Specialty Feed-through IEC Screw-type Terminal Blocks

Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits. This link creates a single block with two connection points on each side.

Product Details
Main Image

1492-P Standard Feed-through

Our Bulletin 1492 Standard Feed-through IEC Push-in Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes. Many are available in triple- and quad-connection blocks.

Product Details
Main Image

1492-P Sensor

Our Bulletin 1492-P Sensor Terminal Blocks provide all connections you need for three-wire applications in one terminal block to help save panel space.

Product Details
Main Image

1492-P Universal Distribution

Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection  to be easily distributed to multiple adjacent terminal blocks, using center jumpers.

Product Details
Main Image

Our Bulletin 1492-P Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.

Product Details
Main Image

1492-P Multi-circuit Feed-through

Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.

Product Details
Main Image

1492-P Isolation

Our Bulletin 1492-P Isolation Terminal Blocks make it easier to open a circuit without rewiring.

Product Details
Main Image

1492-P Grounding

Our Bulletin 1492-P Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.

Product Details
Main Image

1492-P Fuse IEC Push-in Terminal Blocks

Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail. These hinged-arm blocks are available with or without blown fuse indication.

Product Details
Main Image

1492-P Double Level Plug-in Style

Our Bulletin 1492-P Double Level Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs to help save valuable panel space.

Product Details