DIN Valve Cordsets & Patchcords
Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes. Cordsets feature DIN connector to flying leads. Patchcords provide DIN to M12 connectivity.