5034-RTBT and 5034-RTBTS Removable Terminal Blocks with CJC
Use these RTBs with the 5034-IRT4I and 5034-IRT4IXT analog 4 input isolated RTD/TC
modules to help achieve better accuracy.
5034-RTBT and 5034-RTBTS Diagram

Attribute | 5034-RTBT, 5034-RTBTS |
---|---|
Voltage rating | 240V AC |
Current, max | 10 A |
Wiring specification | |
Dimensions (HxWxD), approx | 93.8 x 14.7 x 31.3 mm (3.69 x 0.58 x 1.23 in.) |
Weight, approx | 27.0 g (0.95 oz.) - 5034-RTBT 17.0 g (0.60 oz.) - 5034-RTBTS |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
Provide Feedback