5034-RTB18 and 5034-RTB18S Removable Terminal Blocks
5034-RTB18 and 5034-RTB18S Diagram

Attribute | 5034-RTB18, 5034-RTB18S |
---|---|
Voltage rating | 240V AC |
Current, max | 10 A |
Wiring specification | |
Dimensions (HxWxD), approx | 93.8 x 14.7 x 31.3 mm (3.69 x 0.58 x 1.23 in.) |
Weight, approx | 28 g (0.99 oz.) – 5034-RTB18 18 g (0.63 oz.) – 5034-RTB18S |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
Provide Feedback