5034-MBPTM and 5034-MBPTMXT Power Terminal Module with Base
5034-MBPTM and 5034-MBPTMXT Wiring Diagram
- You can install only one 5034-MBPTM or 5034-MBPTMXT to the right of each I/O module.
- For 5034-IB16 and 5034-IB16XT only – You can install two consecutive 5034-MBPTM or 5034-MBPTMXT to the right of the module for 3-wire sensor applications.
- All nine terminals in each group are shorted.
- Each group can be connected to either SA+, SA-, or shield terminals from an external source.
- In each group, one terminal serves as the feeder and the other eight terminals function as outputs.
Attribute | 5034-MBPTM, 5034-MBPTMXT |
---|---|
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC, SELV |
SA power current, per terminal group, max | 10 A |
Isolation voltage | 250V AC basic insulation between terminal group 1 and
terminal group 2 |
RTB keying | Slot 3, Slot 6, Slot 11 |
RTB supported | 5034-RTB18, 5034-RTB18S |
Wiring category (1) | 2 - Power ports |
Wiring specification | |
Dimensions (HxWxD), approx | 132 x 15 x 75 mm (5.2 x 0.59 x 2.95 in.) |
Weight, approx | 65.0 g (2.29 oz.) – MBPTM 67.0 g (2.36 oz.) – MBPTMXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. |
Provide Feedback