Wiring Diagrams for Safety Mode and Safety Pulse Mode
The following wiring diagrams show the output modules in Safety Mode and Safety Pulse
Mode.
IMPORTANT:
The Safety level that is shown in the diagrams is applicable to the module
itself. Connected devices must have their own status monitoring to achieve
application safety level.
IMPORTANT:
You must use an SELV/PELV-listed power supply with the safety modules.
5034-OB8S and 5034-OB8SXT – SIL 3, PLc, Cat. 2 in Single-channel Safety Mode
or Safety Pulse Mode

- n = 0…7
SIL Level and Category | Fault Exclusion | Other | Point Mode |
---|---|---|---|
SIL 3, PLc, Cat. 2 | None | External connected device must be SIL 3 rated |
|
5034-OB8S and 5034-OB8SXT – SIL 2, PLc, Cat. 2 in Single-channel Safety
Mode

- n = 0…7
SIL Level and Category | Fault Exclusion | Point Mode |
---|---|---|
SIL 2, PLc, Cat. 2 | None | Safety Mode Condition: You must issue at least one safety demand every 6
months. |
5034-OB8S and 5034-OB8SXT – SIL 3, PLe, Cat. 4 in Single-channel Safety Mode
or Safety Pulse Mode

- n = 0…7
SIL Level and Category | Fault Exclusion | Other | Point Mode |
---|---|---|---|
SIL 3, PLe, Cat. 4 | External Wiring Fault | Use IEC 60947 safety contactor | Safety Pulse Mode |
Safety Mode Condition: You must issue at least one safety demand every 24
hours. |
5034-OB8S and 5034-OB8SXT – SIL 3, PLe, Cat. 4 in Dual-channel Safety Pulse
Mode or Safety Mode

- n = 0, 2, 4, 6
- The channel pairs that support dual-channel mode are:
- Channel 0, 1 pair
- Channel 2, 3 pair
- Channel 4, 5 pair
- Channel 6, 7 pair
SIL Level and Category | Fault Exclusion | Point Mode |
---|---|---|
SIL 3, PLe, Cat. 4 | None | Safety Pulse Mode |
External Wiring Fault | Safety Mode Condition: You must issue at least one safety demand every 24
hours. |
Provide Feedback