5034-RTB6 and 5034-RTB6S Removable Terminal Blocks
Use these RTBs with the 5034-AENTR and 5034-AENTRXT EtherNet/IP adapter or the
5034-EXP and 5034-EXPXT expansion power. These catalogs are not available for
purchase individually. They can only be ordered in a pack of 5 (5034-AENRTB-QTY5 or
5034-AENRTBS-QTY5).
5034-RTB6 and 5034-RTB6S Diagram

Attribute | 5034-RTB6, 5034-RTB6S |
---|---|
Voltage rating | 240V AC |
Current, max | 10 A |
Current rating per position at 60 °C (140 °F) | Positions 0…3: 2 A Positions 4 and 5: 10 A |
Wiring specification | |
Dimensions (HxWxD), approx | 46.6 x 14.7 x 31.3 mm (1.83 x 0.58 x 1.23 in.) |
Weight, approx | 11.2 g (0.39 oz.) - 5034-RTB6 7.9 g (0.28 oz.) - 5034-RTB6S |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
Provide Feedback