5034-RTB2 and 5034-RTB2S Removable Terminal Blocks
Use these RTBs with the 5034-MBSA and 5034-MBSAXT mounting bases. These catalogs are
not available for purchase individually. They can only be ordered in a pack of 5
(5034-RTB2-QTY5 or RTB2S-QTY5).
5034-RTB2 and 5034-RTB2S Diagram

Attribute | 5034-RTB2, 5034-RTB2S |
---|---|
Voltage rating | 240V AC |
Current rating per position at 60 °C (140 °F) | 10 A |
Wiring specification | |
Dimensions (HxWxD), approx | 18.6 x 9.3 x 21.15 mm (0.73 x 0.37 x 0.83 in.) |
Weight, approx | 3.5 g (0.12 oz.) - 5034-RTB2 2.1 g (0.07 oz.) - 5034-RTB2S |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
Provide Feedback