Invalid Safe State Configuration
    You have entered an invalid safe state configuration.
Select a proper safe state value from the list below and continue configuring the module.
| Important: | To use the Safe State feature, you must set the Communication Fault Behavior or the Program Mode Behavior to  Apply Safe State to Outputs. | 
| Output Configuration Page
                   Voltage/Current Range Field | Safe State Value (Decimal) | 
| None | 0 | 
| 4 to 20 mA – Signed Two’s Complement | -32768 – 32767 | 
| -10 to 10 V – Signed Two’s Complement | -32768 – 32767 | 
| -5 to 5 V – Signed Two’s Complement | -32768 – 32767 | 
| 0 to 20 mA – Signed Two's Complement % | 0 – 10500 | 
| 4 to 20 mA – Signed Two's Complement % | -2500 – 10500 | 
| 0 to 10V – Signed Two's Complement % | 0 – 10500 | 
| -10 to 10V – Signed Two's Complement % | -10500 – 10500 | 
| -20 to 20 mA – Offset Binary | 32768 – 65535 | 
| All others | 0 – 65535 | 
Provide Feedback