Calibration points

The table lists the calibration points.
Channel type
Input range of calibration
Low calibration reference
High calibration reference
1756-IF6I
1756-IF61 and IF6CIS
-10 to 10V
0 to 20mA
0V
1mA
10V
20mA
1756-IR6I
1 to 487W
1W
487W
1756-IT6I and IT6I2
-12 to 78mV
-12 to 30mV
-12mV
-12mV
78mV
30mV
1756-IF8, - IF16
-10 to 10V
0V
10.25V
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal