OptixEdge™
OptixEdge™
OptixEdge™
is an advanced edge gateway designed to connect to
control systems, collect and analyze data, and send it to the cloud. This data is also
accessible locally via web browsers, providing flexibility in data management and
accessibility. OptixEdge™
is engineered to provide robust
data collection and remote access solutions, enhancing operational efficiency and security in
industrial environments.OptixEdge™
gateways are supplied with a free FactoryTalk Remote
Access Runtime Pro entitlement.
NOTE:
See Entitlements for further information on this subject.
Key features of
OptixEdge™
include:- Data Collection and Analysis: Collects, analyzes, and pushes data to the cloud through an Edge/HMI application, accessible via web browsers.
- Remote Assistance: Provides remote assistance with embedded digital I/O for enhanced security.
- Containerized Applications: Extends embedded capabilities by hosting Docker containers, allowing for efficient application management and deployment.
- Network Compatibility: Can access both LAN and WAN, compatible with Rockwell Automation and third-party controllers, ideal for various plant applications.
- Configuration Tools: Includes theOptixEdge™Wizard Application for Runtime configuration and allows customized application development.
- Networking Capabilities: Offers networking features such as NAT, routing rules configuration, and Internet Sharing, similarly to the Stratix 4300 Remote Access Router.
NOTE:
To learn more about the device System Manager, download this user
manual: OptixEdge
Provide Feedback