Runtime Application Protocol
Runtime Application Protocol

FactoryTalk® Optix™
provides a wide variety of built-in, reliable connectivity
options – from the controller to the cloud.- Preferred connectivity toControlLogix®,CompactLogix™,Micro800™, andMicroLogix™controllers
- Integration of the OPC UA information model and can communicate with any OPC UA client or server
- MQTT client connectivity for pub/sub plus an embedded MQTT broker
- Connectivity to REST servers
- Database options include Embedded SQLite, External InfluxDB, and ODBC support for MySQL and MS SQL Server
- Web client connectivity with secure web server capabilities
- Azure® connectivity via Azure Event Grid
Third-party driver support includes:
- Allen-Bradley®EtherNet/IP™driver
- Beckhoff TwinCAT
- CODESYS
- Micro800™controllers driver
- MicroLogix™1400 controllers driver
- Mitsubishi MELSEC FX3U
- Mitsubishi MELSEC Q/FGX5U
- Modbus driver
- OmronEtherNet/IP™driver
- Omron FINS driver
- Rockwell Automation®EtherNet/IP™
- Serial communication
- Siemens S7 TCP driver
- Siemens S7 TIA PROFINET driver
Provide Feedback