FactoryTalk® Optix Studio

FactoryTalk® Optix Studio
provides designers with unlimited flexibility to:
  • Design and test HMI projects directly from a web browser via the cloud, or if you prefer, use desktop-installable design software.
  • Build and modify projects dynamically at runtime.
  • Modify applications from anywhere, anytime, with an integrated cloud-based code repository and version management to track changes and know who did what and when.
  • Use wizard-based workflows for managing users and groups, communications drivers, data logging, and recipes.
  • Start projects easily with modern templates for navigation, sign in, alarms, and notifications.
  • Build projects by using pre-built libraries and a comprehensive set of graphical objects, including industry standard objects and
    Rockwell Automation®
    standard libraries, which are organized with logical library folders. Quickly find and filter objects with library search tools.
  • Create, save, and reuse single objects or complete projects in user-defined libraries, with the flexibility to store your libraries locally or in a cloud-based storage. Multi-user collaboration enables library management standards among plant engineering, OEMs, and integrators.
See FactoryTalk Optix Studio User Interface for more information.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal