Loading
Press Release | December 01, 2022
Recent ActivityRecent Activity

Rockwell Automation Introduces GuardLink 2.0 with new EtherNet/IP Interface

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

GuardLink® 2.0 is the world’s most advanced serially connected safety input solution designed to reduce downtime and installation costs. GuardLink 2.0 offers advanced diagnostics by way of the new Allen-Bradley® 432ES GuardLink EtherNet/IP™ On-Machine™ Interface or a combination of our Dual GuardLink Relay and EtherNet/IP Interface. GuardLink 2.0 protocol also enables safety-rated control device status reporting and automatic diagnostic reporting to an HMI using CIP Safety™ over EtherNet/IP.

The new 432ES GuardLink EtherNet/IP interface allows you to connect up to 96 safety devices via three independent safety channels. The interface can cascade power to additional interfaces and can keep track of timing and frequency of events to improve maintenance and create process efficiencies. The 432ES supports linear, star and Device Level Ring topologies while meeting the highest safety ratings up to SIL 3, Cat 4 PLe.

Allen-Bradley, GuardLink, and Rockwell Automation are trademarks of Rockwell Automation Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.

GuardLink 2.0

Published December 1, 2022


  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Com... Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right
  5. Chevron LeftChevron Left Rockwell Automation Introduces GuardLink 2.0 with new EtherNet/IP Interface Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose