Our Dynamix™ 1444 Integrated Condition Monitoring system helps you monitor and protect the machines in your Integrated Architecture. Dynamix 1444 can be applied to any rotating or reciprocating machine in your facility, while configured to monitor each machine uniquely and provide the most meaningful information. This system can provide data for many different applications - to protect or to monitor an asset, to improve or deliver quality objectives, or to enable a condition-based maintenance or a predictive maintenance program.
- Product Selection
- Overview
- Documentation
- Provides machinery protection and condition monitoring of rotating and reciprocating assets
- Offers Distributed I/O on Ethernet/IP saving installation time and wiring
- Offers easy integration and setup in Studio 5000 Logix Designer®
- Rugged, conformally coated and approved for electrical safety and hazardous areas
- Offers expansion modules for additional capabilities
- Leveraging the Rockwell Automation Integrated Architecture and its components such as controllers, HMIs, IO, sensors, etc., users will experience an enhanced level of integration, functionality and performance
Emonitor Condition Monitoring Software
Our Bulletin 9309 Emonitor® Condition Monitoring Software works with our monitors and portable data collectors to help establish and execute a condition-based predictive maintenance program. Emonitor software provides you with a comprehensive suite of tools for long-term trending, plotting and alarming capabilities to detect the earliest possible indicators of developing machine faults.
Check out the Emonitor Learning Video series to get the most from your Emonitor software.
- ATEX
- CE Marked
- CSA Certified
- C-Tick
- UL Listed
Hazardous Area Certifications — IECex Conformity; ATEX Zone 2; UL Class 1 Div 2; Groups A, B, C, D; Country and Regional Approvals: C-Tick, Korea, Russia
Marine Certifications — American Bureau of Shipping, Bureau Veritas, De Norske Veritas, Germanischer Lloyd, Korean Register of Shipping, Registro Italiano Navale, Lloyd’s Register
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
| Technical Specifications | Publication |
|---|---|
| Dynamix 1444 Series Integrated Machinery Monitoring Specifications | 1444-TD001_-EN-P |
| User Manuals | Publication |
|---|---|
| Dynamix 1444 Series Monitoring System User Manual | 1444-UM001_-EN-P |
| Program Guides | Publication |
|---|---|
| Applying Condition Monitoring to Various Machinery Application Technique | 1444-AT001_-EN-P |
| Product Profiles | Publication |
|---|---|
| Dynamix 1444 Series Integrated Machinery Monitoring System Product Profile | 1444-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Dynamix 1444 Series Monitoring Systems Product Information | 1444-PC001_-EN-P |